• Plungers

PAF

Miniature Ball Plunger

Hints for Correctly Using NBK Products


Dimension Drawing

PAFMiniature Ball Plunger寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
M16
Type
All
Light Load
Heavy Load
Super Heavy Load

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch s L D B Applicable ball button Load(N)
min./max.
Mass
(g)
Loosening stopper Type Price
(USD)
CAD
Download
Add to Cart
PAF-3-L M3 0.5 0.5 6 1.5 1.5 - 1/2 0.4 No Light Load 3.32 CAD Cart
PAF-4-L M4 0.7 0.8 8 2.5 2 BB-5 2/4.9 0.4 No Light Load 2.55 CAD Cart
PAF-5-L M5 0.8 0.8 11 3 2.5 BB-5 2.9/9.8 0.9 No Light Load 2.55 CAD Cart
PAF-6-L M6 1 0.8 12 3 3 BB-6 4.9/15 1.5 No Light Load 2.55 CAD Cart
PAF-8-L M8 1.25 1 14 4 4 BB-6 6.9/20 3.2 No Light Load 3.65 CAD Cart
PAF-10-L M10 1.5 1.2 15 5 5 BB-8 8.8/25 5.4 No Light Load 3.79 CAD Cart
PAF-12-L M12 1.75 1.8 19 7.1 6 BB-10 9.8/29 10 No Light Load 5.21 CAD Cart
PAF-16-L M16 2 2.5 24 9.5 8 BB-12 16/49 24 No Light Load 7.56 CAD Cart
PAF-3-L-P M3 0.5 0.5 6 1.5 1.5 - 1/2 0.4 Yes Light Load 4.10 CAD Cart
PAF-4-L-P M4 0.7 0.8 8 2.5 2 BB-5 2/4.9 0.4 Yes Light Load 3.32 CAD Cart
PAF-5-L-P M5 0.8 0.8 11 3 2.5 BB-5 2.9/9.8 0.9 Yes Light Load 3.32 CAD Cart
PAF-6-L-P M6 1 0.8 12 3 3 BB-6 4.9/15 1.5 Yes Light Load 3.32 CAD Cart
PAF-8-L-P M8 1.25 1 14 4 4 BB-6 6.9/20 3.2 Yes Light Load 4.58 CAD Cart
PAF-10-L-P M10 1.5 1.2 15 5 5 BB-8 8.8/25 5.4 Yes Light Load 4.75 CAD Cart
PAF-12-L-P M12 1.75 1.8 19 7.1 6 BB-10 9.8/29 10 Yes Light Load 6.16 CAD Cart
PAF-16-L-P M16 2 2.5 24 9.5 8 BB-12 16/49 24 Yes Light Load 8.51 CAD Cart
PAF-3-M M3 0.5 0.5 6 1.5 1.5 - 1.5/2.9 0.4 No Heavy Load 3.32 CAD Cart
PAF-4-M M4 0.7 0.8 8 2.5 2 BB-5 3.9/9.8 0.4 No Heavy Load 2.70 CAD Cart
PAF-5-M M5 0.8 0.8 11 3 2.5 BB-5 4.9/20 0.9 No Heavy Load 2.70 CAD Cart
PAF-6-M M6 1 0.8 12 3 3 BB-6 9.8/29 1.5 No Heavy Load 2.70 CAD Cart
PAF-8-M M8 1.25 1 14 4 4 BB-6 13/39 3.2 No Heavy Load 3.65 CAD Cart
PAF-10-M M10 1.5 1.2 15 5 5 BB-8 19/49 5.4 No Heavy Load 3.79 CAD Cart
PAF-12-M M12 1.75 1.8 19 7.1 6 BB-10 20/59 10 No Heavy Load 5.21 CAD Cart
PAF-16-M M16 2 2.5 24 9.5 8 BB-12 29/98 24 No Heavy Load 7.56 CAD Cart
PAF-3-M-P M3 0.5 0.5 6 1.5 1.5 - 1.5/2.9 0.4 Yes Heavy Load 4.10 CAD Cart
PAF-4-M-P M4 0.7 0.8 8 2.5 2 BB-5 3.9/9.8 0.4 Yes Heavy Load 3.47 CAD Cart
PAF-5-M-P M5 0.8 0.8 11 3 2.5 BB-5 4.9/20 0.9 Yes Heavy Load 3.47 CAD Cart
PAF-6-M-P M6 1 0.8 12 3 3 BB-6 9.8/29 1.5 Yes Heavy Load 3.47 CAD Cart
PAF-8-M-P M8 1.25 1 14 4 4 BB-6 13/39 3.2 Yes Heavy Load 4.58 CAD Cart
PAF-10-M-P M10 1.5 1.2 15 5 5 BB-8 19/49 5.4 Yes Heavy Load 4.75 CAD Cart
PAF-12-M-P M12 1.75 1.8 19 7.1 6 BB-10 20/59 10 Yes Heavy Load 6.16 CAD Cart
PAF-16-M-P M16 2 2.5 24 9.5 8 BB-12 29/98 24 Yes Heavy Load 8.51 CAD Cart
PAF-3-H M3 0.5 0.5 6 1.5 1.5 - 2.2/5 0.4 No Super Heavy Load 3.32 CAD Cart
PAF-4-H M4 0.7 0.8 8 2.5 2 BB-5 2.5/12.5 0.4 No Super Heavy Load 2.70 CAD Cart
PAF-5-H M5 0.8 0.8 11 3 2.5 BB-5 11.2/24.1 0.9 No Super Heavy Load 2.70 CAD Cart
PAF-6-H M6 1 0.8 12 3 3 BB-6 17.7/33.4 1.5 No Super Heavy Load 2.70 CAD Cart
PAF-8-H M8 1.25 1 14 4 4 BB-6 21.4/45.3 3.2 No Super Heavy Load 3.65 CAD Cart
PAF-10-H M10 1.5 1.2 15 5 5 BB-8 23.5/60 5.4 No Super Heavy Load 3.79 CAD Cart
PAF-12-H M12 1.75 1.8 19 7.1 6 BB-10 24.1/63.7 10 No Super Heavy Load 5.21 CAD Cart
PAF-16-H M16 2 2.5 24 9.5 8 BB-12 43.6/116.3 24 No Super Heavy Load 7.56 CAD Cart
PAF-3-H-P M3 0.5 0.5 6 1.5 1.5 - 2.2/5 0.4 Yes Super Heavy Load 4.10 CAD Cart
PAF-4-H-P M4 0.7 0.8 8 2.5 2 BB-5 2.5/12.5 0.4 Yes Super Heavy Load 3.47 CAD Cart
PAF-5-H-P M5 0.8 0.8 11 3 2.5 BB-5 11.2/24.1 0.9 Yes Super Heavy Load 3.47 CAD Cart
PAF-6-H-P M6 1 0.8 12 3 3 BB-6 17.7/33.4 1.5 Yes Super Heavy Load 3.47 CAD Cart
PAF-8-H-P M8 1.25 1 14 4 4 BB-6 21.4/45.3 3.2 Yes Super Heavy Load 4.58 CAD Cart
PAF-10-H-P M10 1.5 1.2 15 5 5 BB-8 23.5/60 5.4 Yes Super Heavy Load 4.75 CAD Cart
PAF-12-H-P M12 1.75 1.8 19 7.1 6 BB-10 24.1/63.7 10 Yes Super Heavy Load 6.16 CAD Cart
PAF-16-H-P M16 2 2.5 24 9.5 8 BB-12 43.6/116.3 24 Yes Super Heavy Load 8.51 CAD Cart
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
PAF-L PAF-L-P PAF-M PAF-M-P PAF-H PAF-H-P
Main body SCM435
Ferrosoferric Oxide
Film (Black)
SCM435
Ferrosoferric Oxide
Film (Black)
SCM435
Ferrosoferric Oxide
Film (Black)
SCM435
Ferrosoferric Oxide
Film (Black)
SCM435*1
Trivalent Chromate
Treatment
SCM435*1
Trivalent Chromate
Treatment
Ball SUJ2
(hardness: 55-60 HRC)
SUJ2
(hardness: 55-60 HRC)
SUJ2*1
(hardness: 55-60 HRC)
Ferrosoferric Oxide Film
SUJ2*1
(hardness: 55-60 HRC)
Ferrosoferric Oxide Film
SUJ2
(hardness: 55-60 HRC)
SUJ2
(hardness: 55-60 HRC)
Spring SWPB SWPB SWPB SWPB SWPB SWPB
Vibration resistant
treatment
Nylon adhesion
(Nylon 11)
Nylon adhesion
(Nylon 11)
Nylon adhesion
(Nylon 11)

*1: Load types can be selected by the surface treatment of the main body and ball.


Characteristics

  • Cost-effective ball plunger.
  • Light load, heavy load and super heavy load types with and without vibration resistant treatment are available.
  • We also produce products of special specifications, e.g. dimensions, load and materials.Plungers : Related Information
  • Load types and with / without vibration resistant treatment can be selected by a product code.
Product Code Load Type Vibration resistant
treatment
PAF-L Light Load No
PAF-L-P Light Load Yes
PAF-M Heavy load No
PAF-M-P Heavy load Yes
PAF-H Super heavy load No
PAF-H-P Super heavy load Yes

Related Products

Stainless steel mini ball plunger PAFS with the same shape is available.

PAFMiniature Ball Plunger

Use a ball button BB with excellent abrasion resistance on the recipient.
BB

PAFMiniature Ball Plunger


Related Services

Product List

Most Read