Hints for Correctly Using NBK Products
The video is an example using PSP(PSP). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | D | a | B | Applicable Ball Button | Applicable Wrench | Load (N) Min./Max. |
Mass (g) |
Anti- Loosening |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSP-5-3-N | M5 | 0.8 | 3 | 20 | 2 | 1.2 | 1.5 | BB-5 | PPW-5 | 2/9.8 | 2 | Yes | 9.88 | CAD | Cart |
PSP-5-5-N | M5 | 0.8 | 5 | 27 | 2 | 1.2 | 1.5 | BB-5 | PPW-5 | 2/9.8 | 3 | Yes | 10.86 | CAD | Cart |
PSP-6-3-N | M6 | 1 | 3 | 25 | 2.5 | 1.6 | 2 | BB-6 | PPW-6 | 5.9/9.8 | 3 | Yes | 9.88 | CAD | Cart |
PSP-6-5-N | M6 | 1 | 5 | 30 | 2.5 | 1.6 | 2 | BB-6 | PPW-6 | 2/9.8 | 4 | Yes | 10.86 | CAD | Cart |
PSP-8-3-N | M8 | 1.25 | 3 | 25 | 3.1 | 2.2 | 2.5 | BB-8 | PPW-8 | 5.9/9.8 | 6 | Yes | 10.57 | CAD | Cart |
PSP-8-5-N | M8 | 1.25 | 5 | 27 | 3.1 | 2.2 | 2.5 | BB-8 | PPW-8 | 2.9/9.8 | 9 | Yes | 10.86 | CAD | Cart |
PSP-10-5-N | M10 | 1.5 | 5 | 30 | 3.8 | 2.2 | 3 | BB-8 | PPW-10 | 5.9/14.7 | 11 | Yes | 12.10 | CAD | Cart |
PSP-12-5-N | M12 | 1.75 | 5 | 30 | 5.5 | 2.5 | 4 | BB-10 | PPW-12 | 5.9/14.7 | 15 | Yes | 12.65 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
PSP-N | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Hex Socket Set Screw | Equivalent to SCM435 Ferrosoferric Oxide Film (Black) |
Pin | Polyacetal (White) |
Spring | SWPB |
Anti-Loosening | Epoxy Resin Microcapsule |
Characteristics
- Coated with a sealed microcapsule containing loosening-prevention agent (excluding M3/M4).
- PSP-N has a plastic pin. Workpiece damage can be avoided.
- We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
- Pin materials and load types can be selected by a product code.
Product Code | Pin Material | Load Type |
---|---|---|
PSP | Steel | Light Load |
PSP-N | Plastic | Light Load |
PSP-S | Steel | Heavy Load |
PSP-Z | Steel | Super Heavy Load |
Precautions for Use
Install and remove from the pin side by using the plunger wrench PPW.If a hex socket is used, the hex socket set screw attached to the main body may detach.