• Scales

Scale Plates (Vertical Type)

FSP-V-K

Dimension Drawing

FSP-V-KScale Plates (Vertical Type)寸法図

Thickness: approximately 0.55 mm
0, 50, 100, 150 and 200 are red.

Specs/CAD

Unit : mm

Part Number L L1 Reading Direction Mass(g) Price
(USD)
CAD
Download
Add to Cart
FSP-50V-T-K 58 50 Zero point at the bottom 2.5 2.73 CAD Cart
FSP-100V-T-K 108 100 Zero point at the bottom 4.7 4.26 CAD Cart
FSP-150V-T-K 158 150 Zero point at the bottom 6.9 5.18 CAD Cart
FSP-200V-T-K 208 200 Zero point at the bottom 9.1 6.46 CAD Cart
FSP-50V-B-K 58 50 Zero point at the top 2.5 2.73 CAD Cart
FSP-100V-B-K 108 100 Zero point at the top 4.7 4.26 CAD Cart
FSP-150V-B-K 158 150 Zero point at the top 6.9 5.18 CAD Cart
FSP-200V-B-K 208 200 Zero point at the top 9.1 6.46 CAD Cart
FSP-50V-C-K 58 50 Center distribution 2.5 2.73 CAD Cart
FSP-100V-C-K 108 100 Center distribution 4.7 4.26 CAD Cart
FSP-150V-C-K 158 150 Center distribution 6.9 5.18 CAD Cart
FSP-200V-C-K 208 200 Center distribution 9.1 6.46 CAD Cart
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
FSP-V-K
Main body SUS304

Characteristics

  • Vertical type scale plate. As the adhesive tape is provided, you can simply stick it on machines / devices to use.
  • It is useful to align the adjustment shaft for a conveyance line and a slide table.
  • Scale lengths of 50 / 100 / 150 / 200 mm are standardized.
  • Made of stainless steel. It is highly corrosion-resistant.
  • Corners are rounded. It is hard to remove.
  • Has mounting holes. After sticking, it can be secured more firmly with screws.
  • Adhesive tape is not provided with FSP-50V-*-K. Tighten the Scale Plate with screws.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
T-K Zero point at the bottom
B-K Zero point at the top
C-K Center distribution

Precautions for Use

  • FSP-V-KUse the scale of the Scale Plate as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSP-V-KScale Plates (Vertical Type)

Special low head bolt SSHS whose height of the head is low is available as a mounting bolt.
SSHSSSHL

FSP-V-KScale Plates (Vertical Type)


Product List

Click here to see Scales

Click here to see Machine Elements

Most Read