Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | d | L1 | L2 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SCBS-M4-20-FB | M4 | 0.7 | 20 | 7 | 2.5 | 2 | 4 | 2.1 | 3 | 2.2 | 10.99 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SCBS-FB Made of Stainless Steel |
|
---|---|
Thread Part |
SUSXM7 |
Ball | SUS440C (hardness: 55-60 HRC) Temper Color (Brown) |
Characteristics
- All sizes are standardized with full thread.
- The ball rotates flexibly by up to 9°. The reversal prevention mechanism always ensures secure clamping on the flat plane on the ball.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.