• Screws

SCSS-CE

Clamping Screw - Special Material Full Ball

Dimension Drawing

SCSS-CEClamping Screw - Special Material Full Ball寸法図

Specs/CAD

Select

M(coarse)
All
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M(coarse) L D B Mass
(g)
Price
(USD)
CAD Add to Cart
SCSS-M4-6-CE M4 6.5 2.5 2 0.4 11.82 CAD Cart
SCSS-M4-10-CE M4 10.5 2.5 2 0.7 11.82 CAD Cart
SCSS-M4-16-CE M4 16.5 2.5 2 1 11.82 CAD Cart
SCSS-M5-8-CE M5 8.6 3 2.5 0.8 11.82 CAD Cart
SCSS-M5-12-CE M5 12.6 3 2.5 1.3 11.82 CAD Cart
SCSS-M5-20-CE M5 20.6 3 2.5 2.3 11.82 CAD Cart
SCSS-M6-10-CE M6 10.8 4 3 1.5 12.60 CAD Cart
SCSS-M6-16-CE M6 16.8 4 3 2.5 12.60 CAD Cart
SCSS-M6-25-CE M6 25.8 4 3 4 12.60 CAD Cart
SCSS-M8-12-CE M8 13.2 5.5 4 3.2 16.88 CAD Cart
SCSS-M8-20-CE M8 21.2 5.5 4 5.7 16.88 CAD Cart
SCSS-M8-30-CE M8 31.2 5.5 4 9 17.36 CAD Cart
SCSS-M10-16-CE M10 17.7 7 5 7 19.50 CAD Cart
SCSS-M10-25-CE M10 26.7 7 5 11 19.50 CAD Cart
SCSS-M10-35-CE M10 36.7 7 5 16 19.95 CAD Cart
SCSS-M12-20-CE M12 22 8.5 6 12.5 20.26 CAD Cart
SCSS-M12-30-CE M12 32 8.5 6 20 20.73 CAD Cart
SCSS-M12-40-CE M12 42 8.5 6 28 21.18 CAD Cart
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
SCSS-CE Ceramic Ball
Thread Part SUSXM7
Ball Alumina
(purity 99 % or above, hardness 1100 HV)

Characteristics

  • Clamping screw with an integral special ball (full ball type).
  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping screw have variations such as coarse and fine screw threads, flat ball, indented ball, brass ball and plastic ball, etc.
SCS-RSCSS-R

SCSS-CEClamping Screw - Special Material Full Ball