• Set Collars

NSCS-30-15-MB1

Set Collar - For Securing Bearing - Clamping Type

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Dimension Drawing

NSCS-MBSet Collar - For Securing Bearing - Clamping Type寸法図

Specs/CAD

Unit : mm

Part Number d B B1 D D1 F M Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSCS-30-15-MB1 30 15 13 55 38.2 20 M6 166 30.37 CAD Cart

●Hex socket head cap screw is provided.

Material/Finish

NSCS-MB
Main body S45C
Electroless
Nickel Plating
with Hexagon
Socket Bolt
SUSXM7

Characteristics

  • Set collar for securing bearings.
  • It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
  • Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
  • Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.

Related Products

Set collar for stainless steel securing bearings NSCS is available.
NSCS-SB

NSCS-MBSet Collar - For Securing Bearing - Clamping Type


Related Services

Product List

Most Read