• Auto-Positioning Units

Lock Adapters

EPL

Available Area

Japan, the US, Canada, China

This item is not available in Mexico due to the Radio Act.
Please check the "Available Area" of each product page.


Characteristics

  • Position retention (locking) optional parts used in combination with EPU-100.
  • Suitable for preventing positioning misalignment due to equipment vibration, external force, or dead weight in vertical use after positioning with EPU-100.
  • The input/output velocity ratio is 1:1.

Dimension Drawing

EPLLock Adapters寸法図

Specs/CAD

Unit : mm

Part Number Mass
(g)
EPL-48-D6-D6 135

Material/Finish

EPL
Main Body A6061
Anodized
Output Shaft SUS440C
(Hardness: 52 - 58 HRC)

Function

EPLLock Adapters


Mounting

①Align the output shaft of the EPU-100 with the D-cut surface phase of the hole on the input side of the lock adapter EPL, and insert.
②Align the spigot joint, and combine EPL and EPU-100 in parallel.

EPLLock Adapters

③Insert EPL between the equipment side mounting part and EPU-100, and fix with a hex socket head cap screw such that there are no gaps between EPU-100, EPL, and the equipment.

*Hex socket head cap screws are not provided.

EPLLock Adapters

EPLLock Adapters


Performance

Retention Torque *1 5 N・m
Loss Torque *2 0.05 N・m
Velocity Ratio Constant Velocity (1:1)

*1: Load torque from output side which EPL can hold.
*2: Torque lost when torque is transmitted from input side to output side


Precautions for Use

Be sure to read the Instruction Manual before use to ensure safe and correct usage.
The Instruction Manual can be downloaded from the NBK website.

Related Products

Hex socket head cap screws with long thread parts SNSS-FT suitable for EPL mounting are available.
SNSS-FT

EPLLock Adapters


Notice on Discontinuation

Wireless Positioning Units (EPU-100) will be discontinued as follows.
We understand this change may be bothersome, but we appreciate your understanding.

See here for details
https://www.nbk1560.com/en-US/news/2024/20240612_EPU-100/

Product List

EPL

  • EPL-48-D6-D6

Click here to see Auto-Positioning Units