Specs/CAD
Unit : mm
| Part Number | R (PT) Nominal of Thread | L | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|
| SPE-1-R | R1/8 | 8 | 5 | 5 | 0.45 | 33.48 | CAD | Cart |
| SPE-1-R(100) | R1/8 | 8 | 5 | 100 | 0.45 | 477.40 | CAD | Cart |
| SPE-2-R | R1/4 | 11 | 6 | 5 | 1.1 | 45.35 | CAD | Cart |
| SPE-2-R(100) | R1/4 | 11 | 6 | 100 | 1.1 | 651.42 | CAD | Cart |
| SPE-3-R | R3/8 | 12 | 8 | 5 | 2.1 | 51.66 | CAD | Cart |
| SPE-3-R(100) | R3/8 | 12 | 8 | 100 | 2.1 | 737.66 | CAD | Cart |
Related Services
Material/Finish
| SPE-R | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex socket tapered screw plugs.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws


/14306_1.jpg?upd=20260416154012&awscf_publishdate=2026-08-25 8:00)
/14306_1.jpg?upd=20260416154032&awscf_publishdate=2026-08-25 8:00)