NBK logo

Date Published:Aug. 06. 2024

Screw Standards and Technical Information

List of Screw Standards


Screw Types Standards
Hexagon Socket Head Cap Screws Excerpts from JIS B 1176:2015
ISO General Purpose Metric Screw Threads Excerpt from JIS B 0205-2・4:2001 / JIS B 0205:1997 (old standards)
JIS B 0207:1982 (old standards)
Unified Coarse Screw Threads/Unified Fine Screw Threads Excerpts from JIS B 0206:1973 / JIS B 0208:1973
Hexagon Socket Set Screws Excerpts from JIS B 1177:2007
Hexalobular Internal Driving Feature for Bolts and Screws Excerpt from JIS B 1015:2018
Parallel Pipe Threads Excerpts from JIS B 0202:1999
Taper Pipe Threads Excerpts from JIS B 0203:1999

Screw-Related Materials


Screw-Related Materials
What are Hex Socket Head Cap Screws (cap bolts)?
Mechanical Properties of Fasteners Made of Carbon Steel and Alloy Steel
Mechanical Properties of Fasteners Made of Carbon Steel and Alloy Steel
Comparison of the Dimensions of Low Profile Screws and Small Head Screws
Micro Screws: M0.6 (S0.6) to M2.6 Lineup
What are Captive Screws? Introduction of the NBK Captive Series

"What is a Screw?" Series


"What is a Screw?" Series
Vol.1 Thinking about "Galling and Seizing"
Vol.2 Explaining the Vocabulary of Screws
Vol.3 Functional Screw Surface Treatments Are Not Just for Corrosion Resistance
Vol.4 What are washers used for?
Vol.5 Varieties of SUS Screws
Vol.6 Varieties of Screws "Beyond" SUS
Vol.7 Screw Tightening Control Methods
Vol. 8 Why a Cross recess gets broken: What is "cam-out"?
Vol. 9 Sudden Bolt "Delayed Fracture"
Vol. 10 Stress Corrosion Cracking: corrosion that attacks corrosion-resistant stainless steel!
Vol. 11 Back to Basics Series! Introducing Various Types of Screws
Vol. 12 Back to Basics Series! Screw Reference Dimensions
Vol. 13 Explaining the Rust Source "Galvanic Corrosion"

Materials and Surface Treatment Information


Materials and Surface Treatments Related Information
Metals Comparison Table of Material
Mechanical Properties of Fasteners Made of Carbon Steel and Alloy Steel
Steel
Stainless Steel
Aluminum Alloy
Property of High Performance Stainless Steel Screws
Chemical Resistance of Chemical-proof Screws
Property of Special Material Screws
Titanium Property
Plastics Plastic Screw Property
Plastic and Rubber
Ceramics Property of Special Material Screws
Surface Treatments Property of Screws with Special Surface Treatment
Surface Treatment

List of Other Standards and Design-Related Materials

List of Other Standards

Types Standards
Hexagon Nuts Hexagon nut not depending on ISO 4032-4036 and ISO 8673-8675.
Excerpt from JIS B 1181:2014
Plain Washers Excerpt from JIS B 1256:2008
Spring Lock Washers Excerpts from JIS B 1251:2018
Diameter of Clearance Holes and Counterbores for Bolts and Screws Excerpt from JIS B 1001:1985
General Tolerances Excerpt from JIS B 0405:1991 / JIS B 0419:1991
System of Limits and Fits Excerpt from JIS B 0401: 2016
Deviations of Holes to be Used in Commonly Used Fits Excerpt from JIS B 0401:2016
Deviations of Shafts to be Used in Commonly Used Fits Excerpt from JIS B 0401:2016
Geometrical Tolerancing Excerpt from JIS B 0021:1998 Tolerancing of form, orientation, location and run-out
Conversion Table of Hardness (SAE J 417) revised in 1983
Key and Their Corresponding Keyways Excerpt from JIS B 1301:1996

Other Design-Related Materials

Other Design-Related Materials
Dimensions of Holes for Hexagon Socket Cap Screws with Special Low Profile
Dimensions of Holes for Hexagon Socket Cap Screws
All you need to know about the roles and types of washers!
IPX7 Waterproof Evaluation of Sealing Washers
International System of Units
Unit Symbol and Volume Calculation
Cross Section's Area Second Moment, Section Modulus, Rotation Radius
GD2

For NBK's Special Screws, Click Here

Technical Data Technical Data Special Screws