Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLTS-M3-6-ALK | M3 | 0.5 | 6 | 5.5 | 2.4 | 1.27 | 10 | 50 | 0.53 | 60.02 | CAD | Cart |
| SLTS-M3-8-ALK | M3 | 0.5 | 8 | 5.5 | 2.4 | 1.27 | 10 | 50 | 0.62 | 60.02 | CAD | Cart |
| SLTS-M3-10-ALK | M3 | 0.5 | 10 | 5.5 | 2.4 | 1.27 | 10 | 50 | 0.7 | 62.58 | CAD | Cart |
| SLTS-M3-12-ALK | M3 | 0.5 | 12 | 5.5 | 2.4 | 1.27 | 10 | 50 | 0.78 | 62.58 | CAD | Cart |
| SLTS-M3-16-ALK | M3 | 0.5 | 16 | 5.5 | 2.4 | 1.27 | 10 | 50 | 0.98 | 62.58 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SLTS-ALK | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Nylon Patch | Nylon 11 |
| Strength Class | A2 - 50 |
Application
Reducing the size of equipment and devicesPrevention of damage to screw heads
Reliable tightening
Screw return and fallout prevented
Characteristics
- Low profile hexalobular socket*1 cap screws with nylon patch.
- Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- For space-saving of equipment/devices and applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".








/11576_1.jpg?upd=20260820142712&awscf_publishdate=2026-08-25 8:00)
/11576_1.jpg?upd=20260820142709&awscf_publishdate=2026-08-25 8:00)
