Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Tooth No. | Max. Load*1 (N) |
Max. Clamping Force*1 (kN) |
Mass (g) |
Body Color |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LEM-12A-20-BK | M12 | 1.75 | 20 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 71 | BK | 10.17 | CAD | Cart |
LEM-12A-20-OR | M12 | 1.75 | 20 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 71 | OR | 8.45 | CAD | Cart |
LEM-12A-20-SG | M12 | 1.75 | 20 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 71 | SG | 8.45 | CAD | Cart |
LEM-12A-25-BK | M12 | 1.75 | 25 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 75 | BK | 11.10 | CAD | Cart |
LEM-12A-25-OR | M12 | 1.75 | 25 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 75 | OR | 11.10 | CAD | Cart |
LEM-12A-25-SG | M12 | 1.75 | 25 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 75 | SG | 11.10 | CAD | Cart |
LEM-12A-32-BK | M12 | 1.75 | 32 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 80 | BK | 11.10 | CAD | Cart |
LEM-12A-32-OR | M12 | 1.75 | 32 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 80 | OR | 11.10 | CAD | Cart |
LEM-12A-32-SG | M12 | 1.75 | 32 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 80 | SG | 11.10 | CAD | Cart |
LEM-12A-40-BK | M12 | 1.75 | 40 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 86 | BK | 11.10 | CAD | Cart |
LEM-12A-40-OR | M12 | 1.75 | 40 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 86 | OR | 11.10 | CAD | Cart |
LEM-12A-40-SG | M12 | 1.75 | 40 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 86 | SG | 11.10 | CAD | Cart |
LEM-12A-50-BK | M12 | 1.75 | 50 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 93 | BK | 11.23 | CAD | Cart |
LEM-12A-50-OR | M12 | 1.75 | 50 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 93 | OR | 11.23 | CAD | Cart |
LEM-12A-50-SG | M12 | 1.75 | 50 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 93 | SG | 11.23 | CAD | Cart |
LEM-12A-63-BK | M12 | 1.75 | 63 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 101 | BK | 12.10 | CAD | Cart |
LEM-12A-63-OR | M12 | 1.75 | 63 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 101 | OR | 12.10 | CAD | Cart |
LEM-12A-63-SG | M12 | 1.75 | 63 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 101 | SG | 12.10 | CAD | Cart |
LEM-12A-80-BK | M12 | 1.75 | 80 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 113 | BK | 13.63 | CAD | Cart |
LEM-12A-80-OR | M12 | 1.75 | 80 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 113 | OR | 13.63 | CAD | Cart |
LEM-12A-80-SG | M12 | 1.75 | 80 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 350 | 16 | 113 | SG | 13.63 | CAD | Cart |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LEM | |
---|---|
Lever Part | Nylon 6 (Various Colors) |
Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
Setscrew | Steel Ferrosoferric Oxide Film (Black) |
Serration Ring (Insert) | Zinc Die Cast |
Spring | Stainless Steel Wire or SWPB |
Characteristics
- The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
- A wide variety of screw sizes from M3 to M16.
-
The thread part is available in three combinations of materials and surface treatment.
LEM----Steel/ferrosoferric oxide film (black)
LEME----Steel/electroless nickel plating
LEMS----Stainless steel - LEME has a steel thread part with electroless nickel plating for increased corrosion resistance.
- The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
End Symbol | Lever Part Color |
---|---|
BK | Matte Black |
SG | Matte Silver |
OR | Matte Orange |
Only takes a minute to understand! How to Use Clamp Levers.
Related Products
SWAS-PPK washers suitable for positioning and fixing slide mechanisms using slotted holes are available.SWAS-PPK