Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Lever Part Color |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LEM-6-12-BK | M6 | 1 | 12 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | BK | 16 | 5.86 | CAD | Cart |
LEM-6-12-OR | M6 | 1 | 12 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | OR | 16 | 5.86 | CAD | Cart |
LEM-6-12-SG | M6 | 1 | 12 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | SG | 16 | 5.86 | CAD | Cart |
LEM-6-16-BK | M6 | 1 | 16 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | BK | 16 | 5.86 | CAD | Cart |
LEM-6-16-OR | M6 | 1 | 16 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | OR | 16 | 5.86 | CAD | Cart |
LEM-6-16-SG | M6 | 1 | 16 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | SG | 16 | 5.86 | CAD | Cart |
LEM-6-20-BK | M6 | 1 | 20 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | BK | 17 | 5.86 | CAD | Cart |
LEM-6-20-OR | M6 | 1 | 20 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | OR | 17 | 5.86 | CAD | Cart |
LEM-6-20-SG | M6 | 1 | 20 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | SG | 17 | 5.86 | CAD | Cart |
LEM-6-25-BK | M6 | 1 | 25 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | BK | 18 | 5.86 | CAD | Cart |
LEM-6-25-OR | M6 | 1 | 25 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | OR | 18 | 5.86 | CAD | Cart |
LEM-6-25-SG | M6 | 1 | 25 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | SG | 18 | 5.86 | CAD | Cart |
LEM-6-32-BK | M6 | 1 | 32 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | BK | 19 | 5.86 | CAD | Cart |
LEM-6-32-OR | M6 | 1 | 32 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | OR | 19 | 5.86 | CAD | Cart |
LEM-6-32-SG | M6 | 1 | 32 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | SG | 19 | 5.86 | CAD | Cart |
LEM-6-40-BK | M6 | 1 | 40 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | BK | 21 | 5.86 | CAD | Cart |
LEM-6-40-OR | M6 | 1 | 40 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | OR | 21 | 5.86 | CAD | Cart |
LEM-6-40-SG | M6 | 1 | 40 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | SG | 21 | 5.86 | CAD | Cart |
LEM-6-50-BK | M6 | 1 | 50 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | BK | 22 | 6.54 | CAD | Cart |
LEM-6-50-OR | M6 | 1 | 50 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | OR | 22 | 6.54 | CAD | Cart |
LEM-6-50-SG | M6 | 1 | 50 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 18 | 70 | 3.8 | SG | 22 | 6.54 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LEM | |
---|---|
Lever Part | Nylon 6 (Various Color) |
Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
Setscrew | Steel Ferrosoferric Oxide Film (Black) |
Serration Ring (Insert) | Zinc Die Cast |
Spring | Stainless Steel Wire or SWPB |
Characteristics
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
- A rich variety of thread sizes from M3 to M12 are available.
-
There are three types of combinations of thread part materials / surface treatments:
LEM----Made of steel / ferrosoferric oxide film (black)
LEME----Made of steel / electroless nickel plating
LEMS----Made of stainless steel - LEME has electroless nickel plating applied to its thread part made of steel to enhance its corrosion resistance.
- There are three color variations for the lever part. They can be selected by the end symbol of the part number.
End Symbol | Lever Part Color |
---|---|
BK | Matte black |
SG | Matte silver |
OR | Matte orange |
Only takes a minute to understand! How to Use Clamp Levers.
Related Products
LECM LECMS which is a mini-size LEMLEMS is available.They are compact clamp levers with rotating radius (R dimension) of 30 mm.
LECMLECMS
LEFLEFELEFS