Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Lever Part Color |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LEM-12-25-BK | M12 | 1.75 | 25 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | BK | 112 | 9.32 | CAD | Cart |
LEM-12-25-OR | M12 | 1.75 | 25 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | OR | 112 | 9.32 | CAD | Cart |
LEM-12-25-SG | M12 | 1.75 | 25 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | SG | 112 | 9.32 | CAD | Cart |
LEM-12-32-BK | M12 | 1.75 | 32 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | BK | 116 | 9.32 | CAD | Cart |
LEM-12-32-OR | M12 | 1.75 | 32 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | OR | 116 | 9.32 | CAD | Cart |
LEM-12-32-SG | M12 | 1.75 | 32 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | SG | 116 | 9.32 | CAD | Cart |
LEM-12-40-BK | M12 | 1.75 | 40 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | BK | 121 | 9.47 | CAD | Cart |
LEM-12-40-OR | M12 | 1.75 | 40 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | OR | 121 | 9.47 | CAD | Cart |
LEM-12-40-SG | M12 | 1.75 | 40 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | SG | 121 | 9.47 | CAD | Cart |
LEM-12-50-BK | M12 | 1.75 | 50 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | BK | 128 | 9.47 | CAD | Cart |
LEM-12-50-OR | M12 | 1.75 | 50 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | OR | 128 | 9.47 | CAD | Cart |
LEM-12-50-SG | M12 | 1.75 | 50 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | SG | 128 | 9.47 | CAD | Cart |
LEM-12-63-BK | M12 | 1.75 | 63 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | BK | 138 | 11.41 | CAD | Cart |
LEM-12-63-OR | M12 | 1.75 | 63 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | OR | 138 | 11.41 | CAD | Cart |
LEM-12-63-SG | M12 | 1.75 | 63 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | SG | 138 | 11.41 | CAD | Cart |
LEM-12-80-BK | M12 | 1.75 | 80 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | BK | 149 | 12.53 | CAD | Cart |
LEM-12-80-OR | M12 | 1.75 | 80 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | OR | 149 | 12.53 | CAD | Cart |
LEM-12-80-SG | M12 | 1.75 | 80 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 290 | 16 | SG | 149 | 12.53 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LEM | |
---|---|
Lever Part | Nylon 6 (Various Color) |
Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
Setscrew | Steel Ferrosoferric Oxide Film (Black) |
Serration Ring (Insert) | Zinc Die Cast |
Spring | Stainless Steel Wire or SWPB |
Characteristics
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
- A rich variety of thread sizes from M3 to M12 are available.
-
There are three types of combinations of thread part materials / surface treatments:
LEM----Made of steel / ferrosoferric oxide film (black)
LEME----Made of steel / electroless nickel plating
LEMS----Made of stainless steel - LEME has electroless nickel plating applied to its thread part made of steel to enhance its corrosion resistance.
- There are three color variations for the lever part. They can be selected by the end symbol of the part number.
End Symbol | Lever Part Color |
---|---|
BK | Matte black |
SG | Matte silver |
OR | Matte orange |
Only takes a minute to understand! How to Use Clamp Levers.
Related Products
LECM LECMS which is a mini-size LEMLEMS is available.They are compact clamp levers with rotating radius (R dimension) of 30 mm.
LECMLECMS
LEFLEFELEFS