Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Lever Part Color |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LEM-10A-20-BK | M10 | 1.5 | 20 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | BK | 43 | 7.97 | CAD | Cart |
LEM-10A-20-OR | M10 | 1.5 | 20 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | OR | 43 | 7.97 | CAD | Cart |
LEM-10A-20-SG | M10 | 1.5 | 20 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | SG | 43 | 7.97 | CAD | Cart |
LEM-10A-25-BK | M10 | 1.5 | 25 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | BK | 46 | 7.97 | CAD | Cart |
LEM-10A-25-OR | M10 | 1.5 | 25 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | OR | 46 | 7.97 | CAD | Cart |
LEM-10A-25-SG | M10 | 1.5 | 25 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | SG | 46 | 7.97 | CAD | Cart |
LEM-10A-32-BK | M10 | 1.5 | 32 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | BK | 50 | 7.97 | CAD | Cart |
LEM-10A-32-OR | M10 | 1.5 | 32 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | OR | 50 | 7.97 | CAD | Cart |
LEM-10A-32-SG | M10 | 1.5 | 32 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | SG | 50 | 7.97 | CAD | Cart |
LEM-10A-40-BK | M10 | 1.5 | 40 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | BK | 52 | 7.97 | CAD | Cart |
LEM-10A-40-OR | M10 | 1.5 | 40 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | OR | 52 | 7.97 | CAD | Cart |
LEM-10A-40-SG | M10 | 1.5 | 40 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | SG | 52 | 7.97 | CAD | Cart |
LEM-10A-50-BK | M10 | 1.5 | 50 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | BK | 57 | 9.22 | CAD | Cart |
LEM-10A-50-OR | M10 | 1.5 | 50 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | OR | 57 | 9.22 | CAD | Cart |
LEM-10A-50-SG | M10 | 1.5 | 50 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | SG | 57 | 9.22 | CAD | Cart |
LEM-10A-63-BK | M10 | 1.5 | 63 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | BK | 64 | 9.22 | CAD | Cart |
LEM-10A-63-OR | M10 | 1.5 | 63 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | OR | 64 | 9.22 | CAD | Cart |
LEM-10A-63-SG | M10 | 1.5 | 63 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | SG | 64 | 9.22 | CAD | Cart |
LEM-10A-80-BK | M10 | 1.5 | 80 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | BK | 84 | 9.22 | CAD | Cart |
LEM-10A-80-OR | M10 | 1.5 | 80 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | OR | 84 | 9.22 | CAD | Cart |
LEM-10A-80-SG | M10 | 1.5 | 80 | 63 | 46.3 | 50.3 | 31 | 6.5 | 17.5 | 13.5 | 24 | 240 | 11 | SG | 84 | 9.22 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LEM | |
---|---|
Lever Part | Nylon 6 (Various Color) |
Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
Setscrew | Steel Ferrosoferric Oxide Film (Black) |
Serration Ring (Insert) | Zinc Die Cast |
Spring | Stainless Steel Wire or SWPB |
Characteristics
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
- A rich variety of thread sizes from M3 to M12 are available.
-
There are three types of combinations of thread part materials / surface treatments:
LEM----Made of steel / ferrosoferric oxide film (black)
LEME----Made of steel / electroless nickel plating
LEMS----Made of stainless steel - LEME has electroless nickel plating applied to its thread part made of steel to enhance its corrosion resistance.
- There are three color variations for the lever part. They can be selected by the end symbol of the part number.
End Symbol | Lever Part Color |
---|---|
BK | Matte black |
SG | Matte silver |
OR | Matte orange |