• Clamp Levers

LFM

Flat Tension Lever, Male Screw

Dimension Drawing

LFMFlat Tension Lever, Male Screw寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
M10
M12
M16
Lm
All
30
40
50
60

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s A B D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LFM-8-30 M8 1.25 30 100 12 16 19 2 10 25 33 13 22 120 10 180 40.59 CAD Cart
LFM-8-40 M8 1.25 40 100 12 16 19 2 10 25 33 13 22 120 10 183 41.69 CAD Cart
LFM-8-50 M8 1.25 50 100 12 16 19 2 10 25 33 13 22 120 10 185 41.69 CAD Cart
LFM-10-30 M10 1.5 30 130 13.5 17.5 22 2 12 30 41 19 26 180 16 320 48.45 CAD Cart
LFM-10-40 M10 1.5 40 130 13.5 17.5 22 2 12 30 41 19 26 180 16 327 51.59 CAD Cart
LFM-10-50 M10 1.5 50 130 13.5 17.5 22 2 12 30 41 19 26 180 16 333 51.59 CAD Cart
LFM-10-60 M10 1.5 60 130 13.5 17.5 22 2 12 30 41 19 26 180 16 340 51.59 CAD Cart
LFM-12-30 M12 1.75 30 130 13.5 17.5 22 2 12 30 41 19 26 300 23 330 52.22 CAD Cart
LFM-12-40 M12 1.75 40 130 13.5 17.5 22 2 12 30 41 19 26 300 23 337 52.54 CAD Cart
LFM-12-50 M12 1.75 50 130 13.5 17.5 22 2 12 30 41 19 26 300 23 343 52.54 CAD Cart
LFM-12-60 M12 1.75 60 130 13.5 17.5 22 2 12 30 41 19 26 300 23 350 52.54 CAD Cart
LFM-16-40 M16 2 40 150 17 22 28 2 14 35 45 23 36 660 43 550 61.18 CAD Cart
LFM-16-50 M16 2 50 150 17 22 28 2 14 35 45 23 36 660 43 565 61.18 CAD Cart
LFM-16-60 M16 2 60 150 17 22 28 2 14 35 45 23 36 660 43 580 61.18 CAD Cart
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
LFM
Lever Part S45C
Ferrosoferric Oxide Film (Black)
Thread Part S45C
Ferrosoferric Oxide Film (Black)
Grip Phenol Resin (Black)

Characteristics

  • A flat-shaped tension lever. For applications with narrow top or bottom space.
  • Since the rotating radius is large, a large clamping force can be achieved by small force.
  • The phase angle of the lever in regards to the screw can be freely adjusted.

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

Female screw type flat tension lever LFF is available.
LFF

LFMFlat Tension Lever, Male Screw


Related Services

Product List

Most Read