Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | A | B | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LTM-20-40 | M20 | 2.5 | 40 | 136 | 114.5 | 123 | 65.5 | 4.5 | 14 | 35 | 41 | 30 | 36 | 1400 | 67 | 880 | 66.94 | CAD | Cart |
LTM-20-60 | M20 | 2.5 | 60 | 136 | 114.5 | 123 | 65.5 | 4.5 | 14 | 35 | 41 | 30 | 36 | 1400 | 67 | 928 | 66.94 | CAD | Cart |
LTM-20-80 | M20 | 2.5 | 80 | 136 | 114.5 | 123 | 65.5 | 4.5 | 14 | 35 | 41 | 30 | 36 | 1400 | 67 | 975 | 69.30 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LTM | |
---|---|
Lever Part | S45C Ferrosoferric Oxide Film (Black) |
Thread Part | S45C Ferrosoferric Oxide Film (Black) |
Grip | Phenol Resin (Black) |
Characteristics
- A strong type clamping lever.
-
Products of special specifications such as rotating radius of the lever can also be manufactured.
Please feel free to contact our customer service.