Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | A | B | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LTM-16-30 | M16 | 2 | 30 | 118 | 98.5 | 106 | 55.5 | 3.5 | 12 | 30 | 33 | 24 | 36 | 830 | 43 | 490 | 53.89 | CAD | Cart |
LTM-16-40 | M16 | 2 | 40 | 118 | 98.5 | 106 | 55.5 | 3.5 | 12 | 30 | 33 | 24 | 36 | 830 | 43 | 505 | 56.24 | CAD | Cart |
LTM-16-50 | M16 | 2 | 50 | 118 | 98.5 | 106 | 55.5 | 3.5 | 12 | 30 | 33 | 24 | 36 | 830 | 43 | 520 | 56.24 | CAD | Cart |
LTM-16-60 | M16 | 2 | 60 | 118 | 98.5 | 106 | 55.5 | 3.5 | 12 | 30 | 33 | 24 | 36 | 830 | 43 | 535 | 56.24 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LTM | |
---|---|
Lever Part | S45C Ferrosoferric Oxide Film (Black) |
Thread Part | S45C Ferrosoferric Oxide Film (Black) |
Grip | Phenol Resin (Black) |
Characteristics
- A strong type clamping lever.
-
Products of special specifications such as rotating radius of the lever can also be manufactured.
Please feel free to contact our customer service.