Hints for Correctly Using NBK Products
Specs/CAD
Unit : mm
Part Number | D | M | H | s | d | d1 | B | Lh | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
KSKA-32-M6 | 32 | M6 | 22 | 11 | 14 | 6.7 | 10 | 15 | 29 | 10.72 | CAD | Cart |
KSKA-40-M8 | 40 | M8 | 24 | 10 | 18 | 8.7 | 13 | 15 | 54 | 13.24 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KSKA | |
---|---|
Knob Main Body | Aluminum Alloy Anodized |
Hub | SUS304 |
Characteristics
- Male screw knobs can be created through combination with commercial hex socket bolts. Screw length is freely selectable depending on the hex socket bolt used.
- Use hex socket bolts with head dimensions as indicated below.
Unit : mm
M | s1 | K |
---|---|---|
M6 | 10 | 4 |
M8 | 13 | 5.5 |
- Knob bodies and hubs are metal. Suitable for applications in equipment and devices using metal detectors as foreign matter entry countermeasures. *1
*1: Confirm that the metal detector reacts to aluminum alloys and stainless steel.
- Use the dedicated jig KSKA-W for assembly. The jig is made of resin and will not damage the knob body.
- We also manufacture male screw knob products assembled with hex socket bolts. Please contact our customer service.
Precautions for Use
- Do not use the knob as a way to pick up workpieces. The knob and hub may come apart.
- After use, carefully wipe away any moisture or dirt. If moisture or dirt containing sodium remains on the knob, it may cause corrosion.