• Pulls

UNF

U - shaped Pull

Steel Pull

Dimension Drawing

UNFU - shaped Pull寸法図

Specs/CAD

Select

Body color
All
CR

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size Price
(USD)
CAD
Download
Add to Cart
UNF-80-CR M5 10 37 27 10 90 80 76 1000 ※1 CR M5×12 3.95 CAD Cart
UNF-100-CR M5 10 37 27 10 110 100 88 1000 ※1 CR M5×12 3.95 CAD Cart
UNF-110-CR M5 10 37 27 10 120 110 95 1000 ※1 CR M5×12 4.58 CAD Cart
UNF-120-CR M5 10 37 27 10 130 120 101 1000 ※1 CR M5×12 4.58 CAD Cart
UNF-125-CR M5 10 37 27 10 135 125 103 1000 ※1 CR M5×12 4.58 CAD Cart
UNF-160-CR M5 10 37 27 10 170 160 125 1000 ※1 CR M5×12 5.38 CAD Cart
UNF-200-CR M5 10 37 27 10 210 200 150 1000 ※1 CR M5×12 5.67 CAD Cart
UNF-250-CR M5 10 37 27 10 260 250 180 1000 ※1 CR M5×12 6.16 CAD Cart

*1: Allowed load for a person.
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
UNF-CR
Main body SS330
Chrome Plating
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U - shaped Pulls with the washer UNF-WUNFS-WUNFA-W is available.
UNF-WUNF-H-WUNF-SH-WUNFS-WUNFS-H-WUNFS-SH-WUNFA-W

UNFU - shaped Pull


Related Services

Product List

Most Read