Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | d | L1 | L2 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SCBS-M4-10-FB | M4 | 0.7 | 10 | 7 | 2.5 | 2 | 4 | 2.1 | 3 | 1.5 | 10.99 | CAD | Cart |
SCBS-M4-12-FB | M4 | 0.7 | 12 | 7 | 2.5 | 2 | 4 | 2.1 | 3 | 1.7 | 10.99 | CAD | Cart |
SCBS-M4-16-FB | M4 | 0.7 | 16 | 7 | 2.5 | 2 | 4 | 2.1 | 3 | 1.9 | 10.99 | CAD | Cart |
SCBS-M4-20-FB | M4 | 0.7 | 20 | 7 | 2.5 | 2 | 4 | 2.1 | 3 | 2.2 | 10.99 | CAD | Cart |
SCBS-M4-25-FB | M4 | 0.7 | 25 | 7 | 2.5 | 2 | 4 | 2.1 | 3 | 2.5 | 10.99 | CAD | Cart |
SCBS-M5-12-FB | M5 | 0.8 | 12 | 8.5 | 3 | 2.5 | 5 | 2.4 | 4 | 2.9 | 12.24 | CAD | Cart |
SCBS-M5-16-FB | M5 | 0.8 | 16 | 8.5 | 3 | 2.5 | 5 | 2.4 | 4 | 3.4 | 12.24 | CAD | Cart |
SCBS-M5-20-FB | M5 | 0.8 | 20 | 8.5 | 3 | 2.5 | 5 | 2.4 | 4 | 3.9 | 12.24 | CAD | Cart |
SCBS-M5-25-FB | M5 | 0.8 | 25 | 8.5 | 3 | 2.5 | 5 | 2.4 | 4 | 4.4 | 12.24 | CAD | Cart |
SCBS-M5-30-FB | M5 | 0.8 | 30 | 8.5 | 3 | 2.5 | 5 | 2.4 | 4 | 5 | 12.24 | CAD | Cart |
SCBS-M6-16-FB | M6 | 1 | 16 | 10 | 4 | 3.2 | 6 | 3 | 5 | 5.6 | 8.64 | CAD | Cart |
SCBS-M6-20-FB | M6 | 1 | 20 | 10 | 4 | 3.2 | 6 | 3 | 5 | 6.5 | 8.64 | CAD | Cart |
SCBS-M6-25-FB | M6 | 1 | 25 | 10 | 4 | 3.2 | 6 | 3 | 5 | 7.6 | 8.64 | CAD | Cart |
SCBS-M6-30-FB | M6 | 1 | 30 | 10 | 4 | 3.2 | 6 | 3 | 5 | 8.7 | 8.64 | CAD | Cart |
SCBS-M6-40-FB | M6 | 1 | 40 | 10 | 4 | 3.2 | 6 | 3 | 5 | 11 | 8.64 | CAD | Cart |
SCBS-M8-20-FB | M8 | 1.25 | 20 | 13 | 5.5 | 4.5 | 8 | 3.5 | 6 | 13.5 | 9.60 | CAD | Cart |
SCBS-M8-30-FB | M8 | 1.25 | 30 | 13 | 5.5 | 4.5 | 8 | 3.5 | 6 | 17.5 | 9.60 | CAD | Cart |
SCBS-M8-35-FB | M8 | 1.25 | 35 | 13 | 5.5 | 4.5 | 8 | 3.5 | 6 | 19 | 9.60 | CAD | Cart |
SCBS-M8-40-FB | M8 | 1.25 | 40 | 13 | 5.5 | 4.5 | 8 | 3.5 | 6 | 21.5 | 9.60 | CAD | Cart |
SCBS-M8-50-FB | M8 | 1.25 | 50 | 13 | 5.5 | 4.5 | 8 | 3.5 | 6 | 25 | 9.60 | CAD | Cart |
SCBS-M10-25-FB | M10 | 1.5 | 25 | 16 | 7 | 6 | 10 | 4.5 | 8 | 26 | 13.48 | CAD | Cart |
SCBS-M10-30-FB | M10 | 1.5 | 30 | 16 | 7 | 6 | 10 | 4.5 | 8 | 29 | 13.48 | CAD | Cart |
SCBS-M10-40-FB | M10 | 1.5 | 40 | 16 | 7 | 6 | 10 | 4.5 | 8 | 34 | 13.63 | CAD | Cart |
SCBS-M10-50-FB | M10 | 1.5 | 50 | 16 | 7 | 6 | 10 | 4.5 | 8 | 39 | 13.76 | CAD | Cart |
SCBS-M10-60-FB | M10 | 1.5 | 60 | 16 | 7 | 6 | 10 | 4.5 | 8 | 47 | 13.76 | CAD | Cart |
SCBS-M12-30-FB | M12 | 1.75 | 30 | 18 | 8.5 | 7.2 | 12 | 5 | 10 | 40 | 19.72 | CAD | Cart |
SCBS-M12-50-FB | M12 | 1.75 | 50 | 18 | 8.5 | 7.2 | 12 | 5 | 10 | 56 | 19.72 | CAD | Cart |
SCBS-M12-80-FB | M12 | 1.75 | 80 | 18 | 8.5 | 7.2 | 12 | 5 | 10 | 83 | 21.55 | CAD | Cart |
SCBS-M16-40-FB | M16 | 2 | 40 | 24 | 12 | 10.7 | 16 | 6 | 14 | 91 | 35.70 | CAD | Cart |
SCBS-M16-60-FB | M16 | 2 | 60 | 24 | 12 | 10.7 | 16 | 6 | 14 | 122 | 36.12 | CAD | Cart |
SCBS-M16-80-FB | M16 | 2 | 80 | 24 | 12 | 10.7 | 16 | 6 | 14 | 154 | 38.35 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SCBS-FB Made of Stainless Steel |
|
---|---|
Thread Part |
SUSXM7 |
Ball | SUS440C (hardness: 55-60 HRC) Temper Color (Brown) |
Characteristics
- All sizes are standardized with full thread.
- The ball rotates flexibly by up to 9°. The reversal prevention mechanism always ensures secure clamping on the flat plane on the ball.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.