• Pulls

UNF-H

U - shaped Pull

Steel Pull

Dimension Drawing

UNF-HU - shaped Pull寸法図

Specs/CAD

Select

Body color
All
CR

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size Price
(USD)
CAD
Download
Add to Cart
UNF-80H-CR M5 10 45 35 10 90 80 86 1000 ※1 CR M5×12 3.49 CAD Cart
UNF-100H-CR M5 10 45 35 10 110 100 98 1000 ※1 CR M5×12 3.49 CAD Cart
UNF-110H-CR M5 10 45 35 10 120 110 105 1000 ※1 CR M5×12 3.86 CAD Cart
UNF-120H-CR M5 10 45 35 10 130 120 111 1000 ※1 CR M5×12 3.97 CAD Cart
UNF-125H-CR M5 10 45 35 10 135 125 113 1000 ※1 CR M5×12 3.97 CAD Cart
UNF-160H-CR M5 10 45 35 10 170 160 135 1000 ※1 CR M5×12 4.57 CAD Cart
UNF-200H-CR M5 10 45 35 10 210 200 160 1000 ※1 CR M5×12 4.92 CAD Cart
UNF-250H-CR M5 10 45 35 10 260 250 190 1000 ※1 CR M5×12 5.26 CAD Cart

*1: Allowed load for a person.
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
UNF-H-CR
Main body SS330
Chrome Plating
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U - shaped Pulls with the washer UNF-WUNFS-WUNFA-W is available.
UNF-WUNF-H-WUNF-SH-WUNFS-WUNFS-H-WUNFS-SH-WUNFA-W

UNF-HU - shaped Pull


Related Services

Product List

Most Read