Clamp Levers
About Clamp Levers
Clamp levers are machine elements which allow efficient tightening and loosening of screws by turning the lever, without the use of tools. Their best feature is the ability to work even without rotating the lever 360°: just pull up the lever to release the threaded serration engagement and set it free (the screw will not turn even if the lever is rotated). Screws can be tightened in spaces with narrow ranges of movement, and lever positions can also be changed after tightening to keep them out of the way. NBK offers variations on lever part length and angle, shape, and material, as well as thread part type, material and so on, with clamp levers offering ever more unique functions available as standard.
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Part Name | Male Screw,Plastic Clamp Lever | Male Screw,Plastic Clamp Lever | Male Screw,Plastic Clamp Lever | Female Screw,Plastic Clamp Lever | Female Screw,Plastic Clamp Lever | Female Screw,Plastic Clamp Lever | Male Screw - with Push Button,Plastic Clamp Lever | Male Screw - with Push Button,Plastic Clamp Lever | Female Screw - with Push Button,Plastic Clamp Lever |
Part Number | LEM | LEME | LEMS | LEF | LEFE | LEFS | LEM-C | LEMS-C | LEF-C |
Feature | Lightweight Good Design Award |
Lightweight Electroless Nickel Plating Good Design Award |
Lightweight Screw is made from Stainless Steel Good Design Award |
Lightweight Good Design Award |
Lightweight Electroless Nickel Plating Good Design Award |
Lightweight Screw is made from Stainless Steel Good Design Award |
Lightweight Easy Operation with Button Good Design Award |
Lightweight Easy Operation with Button Good Design Award |
Lightweight Easy Operation with Button Good Design Award |
Shape | Standard Long | Standard Long | Standard Long | Standard Long | Standard Long | Standard Long | Standard Long | Standard Long | Standard Long |
Type | Male Screw | Male Screw | Male Screw | Female Screw | Female Screw | Female Screw | Male Screw | Male Screw | Female Screw |
Lever Part Material | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic |
Thread Part Material | Steel Ferrosoferric Oxide Film (Black) | Steel Electroless Nickel Plating | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Steel Electroless Nickel Plating | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) |
Thread Size | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 |
Surface | BKORSG | BKORSG | BKORSG | BKORSG | BKORSG | BKORSG | BKORSG | BKORSG | BKORSG |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | LEM-10 LEM-10A LEM-12 LEM-12A LEM-3 LEM-4 LEM-5 LEM-6 LEM-6B LEM-8 LEM-8B | LEME-10 LEME-12 LEME-4 LEME-5 LEME-6 LEME-8 | LEMS-10 LEMS-12 LEMS-3 LEMS-4 LEMS-5 LEMS-6 LEMS-6B LEMS-8 LEMS-8B | LEF-10 LEF-12 LEF-3 LEF-4 LEF-5 LEF-6 LEF-6B LEF-8 LEF-8B | LEFE-10 LEFE-12 LEFE-4 LEFE-5 LEFE-6 LEFE-8 | LEFS-10 LEFS-12 LEFS-3 LEFS-4 LEFS-5 LEFS-6 LEFS-6B LEFS-8 LEFS-8B | LEM-10A-C LEM-10-C LEM-12A-C LEM-3-C LEM-4-C LEM-5-C LEM-6B-C LEM-6-C LEM-8B-C LEM-8-C | LEMS-10-C LEMS-3-C LEMS-4-C LEMS-5-C LEMS-6B-C LEMS-6-C LEMS-8B-C LEMS-8-C | LEF-10-C LEF-3-C LEF-4-C LEF-5-C LEF-6B-C LEF-6-C LEF-8B-C LEF-8-C |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Part Name | Female Screw - with Push Button,Plastic Clamp Lever | Plastic Clamp Levers - Spring Washer Integrated Type | Plastic Clamp Levers - Spring Washer Integrated Type | Plastic Clamp Levers - Plain Washer Integrated Type | Plastic Clamp Levers - Plain Washer Integrated Type | Plastic Clamp Levers with Flat Washers for Slotted Holes | Plastic Clamp Levers with Flat Washers for Slotted Holes | Male Screw,Plastic Clamp Lever - Miniature Type | Male Screw,Plastic Clamp Lever - Miniature Type |
Part Number | LEFS-C | LEM-W | LEMS-W | LEM-LW | LEMS-LW | LEM-LWP | LEMS-LWP | LECM | LECMS |
Feature | Lightweight Easy Operation with Button Good Design Award |
Integrated Spring Washers | Integrated Spring Washers | Integrated Plain Washers | Integrated Plain Washers | Flat Washers for Slotted Holes Lightweight |
Flat Washers for Slotted Holes Lightweight Stainless Steel Thread Part |
Mini Lightweight Giving care to Global Warming |
Mini Lightweight Giving care to Global Warming |
Shape | Standard Long | Standard Long | Standard Long | Standard Long | Standard Long | Standard Long | Standard Long | Standard Short | Standard Short |
Type | Female Screw | Male Screw | Male Screw | Male Screw | Male Screw | Male Screw | Male Screw | Male Screw | Male Screw |
Lever Part Material | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic |
Thread Part Material | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel |
Thread Size | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M3 | M3 |
Surface | BKORSG | BKORSG | BKORSG | BKORSG | BKORSG | BKORSG | BKORSG | BKORSGSKYW | BKORSGSKYW |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | LEFS-10-C LEFS-3-C LEFS-4-C LEFS-5-C LEFS-6B-C LEFS-6-C LEFS-8B-C LEFS-8-C | LEM-10-W LEM-5-W LEM-6-W LEM-8-W | LEMS-10-W LEMS-5-W LEMS-6-W LEMS-8-W | LEM-10-LW30 LEM-5-LW20 LEM-6-LW20 LEM-8-LW25 | LEMS-10-LW30 LEMS-5-LW20 LEMS-6-LW20 LEMS-8-LW25 | LEM-10-LWP30 LEM-5-LWP20 LEM-6-LWP20 LEM-8-LWP25 | LEMS-10-LWP30 LEMS-5-LWP20 LEMS-6-LWP20 LEMS-8-LWP25 | LECM-3 LECM-4 LECM-5 LECM-6 | LECMS-3 LECMS-4 LECMS-5 LECMS-6 |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Part Name | Female Screw,Plastic Clamp Lever - Miniature Type | Female Screw,Plastic Clamp Lever - Miniature Type | Male Screw - with Push Button,Clamp Lever - Miniature Type | Male Screw - with Push Button,Clamp Lever - Miniature Type | Female Screw - with Push Button,Clamp Lever - Miniature Type | Female Screw - with Push Button,Clamp Lever - Miniature Type | Miniature Plastic Clamp Levers - Spring Washer Integrated Type | Miniature Plastic Clamp Levers - Spring Washer Integrated Type | Miniature Plastic Clamp Levers - Plain Washer Integrated Type |
Part Number | LECF | LECFS | LECM-C | LECMS-C | LECF-C | LECFS-C | LECM-W | LECMS-W | LECM-LW |
Feature | Mini Lightweight Screw is made from Stainless Steel Giving care to Global Warming |
Mini Lightweight Screw is made from Stainless Steel Giving care to Global Warming |
Mini Lightweight Easy Operation with Button Giving Care to Global Warming |
Mini Lightweight Easy Operation with Stainless Button Giving Care to Global Warming |
Mini Lightweight Easy Operation with Button Giving Care to Global Warming |
Mini Lightweight Easy Operation with Stainless Button Giving Care to Global Warming |
Integrated Spring Washers Miniature Lightweight With Consideration for Global Warming |
Integrated Spring Washers Miniature Lightweight Stainless Steel Threads With Consideration for Global Warming |
Integrated Plain Washers Miniature Lightweight With Consideration for Global Warming |
Shape | Standard Short | Standard Short | Standard Short | Standard Short | Standard Short | Standard Short | Standard Short | Standard Short | Standard Short |
Type | Female Screw | Female Screw | Male Screw | Male Screw | Female Screw | Female Screw | Male Screw | Male Screw | Male Screw |
Lever Part Material | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic |
Thread Part Material | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) |
Thread Size | M3 | M3 | M3 | M3 | M3 | M3 | M5 | M5 | M5 |
Surface | BKORSGSKYW | BKORSGSKYW | BKORSGSKYW | BKORSGSKYW | BKORSGSKYW | BKORSGSKYW | BKORSGSKYW | BKORSGSKYW | BKORSGSKYW |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | LECF-3 LECF-4 LECF-5 LECF-6 | LECFS-3 LECFS-4 LECFS-5 LECFS-6 | LECM-3-C LECM-4-C LECM-5-C LECM-6-C | LECMS-3-C LECMS-4-C LECMS-5-C LECMS-6-C | LECF-3-C LECF-4-C LECF-5-C LECF-6-C | LECFS-3-C LECFS-4-C LECFS-5-C LECFS-6-C | LECM-5-W LECM-6-W | LECMS-5-W LECMS-6-W | LECM-5-LW20 LECM-6-LW20 |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Part Name | Miniature Plastic Clamp Levers - Plain Washer Integrated Type | Miniature Plastic Clamp Levers with Flat Washers for Slotted Holes | Miniature Plastic Clamp Levers with Flat Washers for Slotted Holes | Male Screw,Plastic Clamp Lever | Male Screw,Plastic Clamp Lever | Female Screw,Plastic Clamp Levers | Female Screw,Plastic Clamp Lever | Plastic Clamp Levers - Spring Washer Integrated Type | Plastic Clamp Levers - Spring Washer Integrated Type |
Part Number | LECMS-LW | LECM-LWP | LECMS-LWP | LUDM | LUDMS | LUDF | LUDFS | LUDM-W | LUDMS-W |
Feature | Integrated Plain Washers Miniature Lightweight Stainless Steel Threads With Consideration for Global Warming |
With Flat Washers for Slotted Holes Miniature Lightweight With Consideration for Global Warming |
With Flat Washer for Slotted Holes Miniature Lightweight Stainless Steel Threads With Consideration for Global Warming |
Universal Design | Universal Design Screw is made from Stainless Steel |
Universal Design | Universal Design Screw is made from Stainless Steel |
Integrated Spring Washers Universal Design |
Integrated Spring Washers Universal Design Stainless Steel Threads |
Shape | Standard Short | Standard Short | Standard Short | T-shaped | T-shaped | T-shaped | T-shaped | T-shaped | T-shaped |
Type | Male Screw | Male Screw | Male Screw | Male Screw | Male Screw | Female Screw | Female Screw | Male Screw | Male Screw |
Lever Part Material | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic | Plastic |
Thread Part Material | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel |
Thread Size | M5 | M5 | M5 | M3 | M3 | M3 | M3 | M5 | M5 |
Surface | BKORSGSKYW | BKORSGSKYW | BKORSGSKYW | BKBLORSGYW | BKBLORSGYW | BKBLORSGYW | BKBLORSGYW | BKBLORSGYW | BKBLORSGYW |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | LECMS-5-LW20 LECMS-6-LW20 | LECM-5-LWP20 LECM-6-LWP20 | LECMS-5-LWP20 LECMS-6-LWP20 | LUDM-52-3 LUDM-52-4 LUDM-52-5 LUDM-52-6 LUDM-67-10 LUDM-67-6 LUDM-67-8 LUDM-78-10 LUDM-78-12 LUDM-78-8 LUDM-93-12 | LUDMS-52-3 LUDMS-52-4 LUDMS-52-5 LUDMS-52-6 LUDMS-67-6 LUDMS-67-8 LUDMS-78-10 LUDMS-78-8 LUDMS-93-12 | LUDF-52-3 LUDF-52-4 LUDF-52-5 LUDF-52-6 LUDF-67-6 LUDF-67-8 LUDF-78-10 LUDF-78-8 LUDF-93-12 | LUDFS-52-3 LUDFS-52-4 LUDFS-52-5 LUDFS-52-6 LUDFS-67-6 LUDFS-67-8 LUDFS-78-10 LUDFS-78-8 LUDFS-93-12 | LUDM-52-5-W LUDM-52-6-W LUDM-67-8-W LUDM-78-10-W | LUDMS-52-5-W LUDMS-52-6-W LUDMS-67-8-W LUDMS-78-10-W |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
---|---|---|---|---|---|---|---|---|---|
Part Name | Plastic Clamp Levers - Plain Washer Integrated Type | Plastic Clamp Levers - Plain Washer Integrated Type | Plastic Clamp Levers with Flat Washers for Slotted Holes | Plastic Clamp Levers with Flat Washers for Slotted Holes | Male Screw,Tension Lever | Female Screw,Tension Lever | Male Screw,Flat Tension Lever | Female Screw,Flat Tension Lever | |
Part Number | LUDM-LW | LUDMS-LW | LUDM-LWP | LUDMS-LWP | LTM | LTF | LFM | LFF | |
Feature | Integrated Plain Washers Universal Design |
Integrated Plain Washers Universal Design Stainless Steel Threads |
With Flat Washers for Slotted Holes Universal Design |
With Flat Washers for Slotted Holes Universal Design Stainless Steel Threads |
High Tightening Force | High Tightening Force | High Tightening Force | High Tightening Force | |
Shape | T-shaped | T-shaped | T-shaped | T-shaped | Standard Long | Standard Long | Flat Long | Flat Long | |
Type | Male Screw | Male Screw | Male Screw | Male Screw | Male Screw | Female Screw | Male Screw | Female Screw | |
Lever Part Material | Plastic | Plastic | Plastic | Plastic | Steel | Steel | Steel | Steel | |
Thread Part Material | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | |
Thread Size | M5 | M5 | M5 | M5 | M10 | M10 | M10 | M10 | |
Surface | BKBLORSGYW | BKBLORSGYW | BKBLORSGYW | BKBLORSGYW | - | - | - | - | |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | |
List | LUDM-52-5-LW20 LUDM-52-6-LW20 LUDM-67-8-LW25 LUDM-78-10-LW30 | LUDMS-52-5-LW20 LUDMS-52-6-LW20 LUDMS-67-8-LW25 LUDMS-78-10-LW30 | LUDM-52-5-LWP20 LUDM-52-6-LWP20 LUDM-67-8-LWP25 LUDM-78-10-LWP30 | LUDMS-52-5-LWP20 LUDMS-52-6-LWP20 LUDMS-67-8-LWP25 LUDMS-78-10-LWP30 | LTM-10 LTM-12 LTM-16 LTM-20 | LTF-10 LTF-12 LTF-16 LTF-20 | LFM-10 LFM-12 LFM-16 LFM-8 | LFF-10 LFF-12 LFF-16 LFF-8 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data