• Cross Clampers

FCFA

Free Cross Clamper

Dimension Drawing

FCFAFree Cross Clamper寸法図

*1: Dimensional allowance before slit machining.

Specs/CAD

Unit : mm

Part Number D1*1 D2 B1*1 B2*1 A W W1 P H F1 F4 F3 F2 M (Coarse) M1(Coarse) Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
FCFA-8C-8 8 8 - - 22 63 28 45 11 3.7 25.8 15 7 M3 M4 83 50.56 CAD Cart
FCFA-10C-10 10 10 8 8 22 63 28 45 11 3.7 25.8 15 7 M3 M4 80 50.56 CAD Cart
FCFA-12C-12 12 12 10 10 25 72 32 51.5 12.5 3.8 30.2 17 8 M3 M5 118 53.35 CAD Cart
FCFA-15C-15 15 15 12 12 30 90 40 64.5 15.5 4.5 38.5 21 10 M4 M5 216 62.21 CAD Cart
FCFA-20C-20 20 20 16 16 38 113 50 80 20 5.5 48.5 27 13 M5 M5 433 75.97 CAD Cart

*1: Dimensional allowance before slit machining.

Material/Finish

FCFA Made of Aluminum
Main Body Aluminum Alloy
Hex Socket Head Cap Screw SUSXM7
Hex Socket Set Screw SUSXM7
Joint Shaft SUS304

Characteristics

  • A clamper that joints 2 shafts at any angle.
  • Clamping type for one side. Mounting shaft, removing shaft and angle adjustment are easy. Moreover this does not scratch the shaft.
  • Convenient for fixing of side guide and sensors of the conveyance line.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket head cap screw and hex socket set screw.

Usage Example

For fixing sensor.

FCFAFree Cross Clamper


Related Services

Product List