Date Published:Sep. 11. 2017
Description of Pulls for Engineers
➡ To [Description of Mechanical Components for Engineers]
What Are Pulls?
Pulls are mechanical components which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.
Types and Features of Pulls
Our abundant lineup includes various mounting methods, shapes, materials, and colors.
NBK will provide the pulls that meet your particular requirements.
Mounting Method
Shape
Standard
The U-Shaped pull is the most standard form of a pull.
Captive Series
We also have pulls with captive mechanisms. Pulls and their mounting screws and nuts will not come off unexpectedly even if the mounting screws or nuts loosen.For Captive Pull UNMS-SC
For Pull without Captive Mechanism
Material
Various types of pull materials are available, including steel, stainless steel, aluminum, and plastic. >> For individual material characteristics, click here Steel Stainless Steel Aluminum Plastic/Rubber Other Technical Data
Color Variations
NBK pulls are available in a wide variety of colors.
These serve the purpose of drawing attention to the area of operation, clarifying operation procedure with different colors, and so on.
Universal Design is intended to easily convey visual information to as many people as possible regardless of any individual differences in color perception.
More details about Universal Design >
Product Finder
Our convenient "Product Finder" enables rapid searches for your desired products.
Additional Service
Laser Engraving
Various marks and letters are laser-engraved on NBK products.
This is a service to make the NBK products even easier to use in terms of functionality by engraving marks such as OPEN, CLOSE, and arrows.
Cleanroom Services
We can wash and pack your products in a cleanroom. This is suggested for products used in FPD production devices, semiconductor manufacturing devices, medical equipment, food and beverage machinery and even products that will be used in cleanrooms.
Special Products
Come to us for production of non-standard pulls as well, including special shapes and surface treatment modification.
Bending
Surface Treatment
Anodized | Barrel Polishing | Electrostatic Coating (black) | Electrostatic Coating (red) | Shot Blasting |