Plungers
Order Online - Exclusive to U.S., Canada & Mexico
-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.
About Plungers
Plungers are machine elements for positioning and fixing workpieces.
A spring is built into the main body so that the ball (pin) at the tip sinks into the body when a load is applied, and is returned to its former position by spring force when the load is removed.
Ball plungers with moving tip balls and pin plungers with moving tip pins are available.
They are used in applications such as positioning and indexing of sliding mechanisms and workpiece extrusion.
The spring-loaded reciprocating mechanism of the ball (pin) can be incorporated easily in devices and equipment.
Products related to Plungers
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Wrench for Pin Plunger | Plunger Holder | Ball Button | Locating Pin | Bushing for Locating Pin - Straight Type | Bushing for Locating Pin - Flange Type | |||
| Part Number | PPW | PHL | BB | PJP | PJA | PJB | |||
| Feature | Dedicated Wrench | Holder for use with Plunger | Used in combination with Plunger For Heavy Load |
For Locating Parallel Pin |
Used in combination with PJP | Used in combination with PJP | |||
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | |||
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | |||
| List | PPW-10 PPW-12 PPW-16 PPW-24 PPW-30 PPW-5 PPW-6 PPW-8 | PHL-M10-A PHL-M12-A PHL-M16-A PHL-M5-A PHL-M6-A PHL-M8-A | BB-10 BB-12 BB-16 BB-4 BB-5 BB-6 BB-8 | PJP-10-25 PJP-10-30 PJP-12-40 PJP-3-10 PJP-3-15 PJP-3-20 PJP-4-10 PJP-4-15 PJP-4-20 PJP-5-10 PJP-5-15 PJP-5-18 PJP-5-20 PJP-6-10 PJP-6-15 PJP-6-18 PJP-6-20 PJP-8-20 PJP-8-25 PJP-8-30 | PJA-10 PJA-12 PJA-5 PJA-6 PJA-8 | PJB-10 PJB-12 PJB-5 PJB-6 PJB-8 |