Notice on Discontinuation
SPPVC-Series of plastic screws made of hard polyvinyl chloride (H-PVC) will be discontinued as follows.We understand this change may be bothersome, but we appreciate your understanding.
See here for details
https://www.nbk1560.com/en/news/2023/20230220/
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|---|---|---|
| SPPVC-M10-15-H | M10 | 1.5 | 15 | 17 | 7 | Full Thread | 2793 | 4.77 | 3.6 | - |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Has excellent chemical resistance against organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- You can use it even in environments where metal screws cannot be used.
- The properties and precautions of plastic screws ⇒Plastic Screws
Material/Finish
| SPPVC-H | |
|---|---|
| Main Body | H-PVC (Hard Polyvinyl Chloride) (Gray) |
| Heat Resistance Temperature*1 |
60℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Related Services
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants





