Set Collars

About Set Collars

Set collars are machine elements that are used to assist stoppers, mounting and fixing objects to shafts, etc.
Available types include the standard set screw type, the easily mounted and removed clamping type, the split type in which shaft holes can be divided, and set collars for securing bearings which fix only the bearing inner rings.

Selection Conditions
  • Select measurementφ38
Image Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type
Part Name Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type
Part Number NSC-38-22-C NSC-38-22-M NSC-38-22-S
Feature Set Screw Type Set Screw Type All Stainless Steel
Set Screw Type
Material Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel
Measurement 38 38 38
Bearing - - -
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List NSC-38-22-C NSC-38-22-M NSC-38-22-S