• Special Screws (Bolts)
  • Electrical Insulation

SCX-C/Ceramic Hex Socket Head Cap Bolts

  • Heat-resistance
  • Chemical-proof
  • Electrical Insulation

Dimension Drawing

SCX-CCeramic Bolts寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SCX-M3-5-C M3 0.5 5 5.5 3 2 0.34 CAD RFQ
SCX-M3-6-C M3 0.5 6 5.5 3 2 0.36 CAD RFQ
SCX-M3-8-C M3 0.5 8 5.5 3 2 0.4 CAD RFQ
SCX-M3-10-C M3 0.5 10 5.5 3 2 0.44 CAD RFQ
SCX-M4-5-C M4 0.7 5 7 4 2.5 0.71 CAD RFQ
SCX-M4-6-C M4 0.7 6 7 4 2.5 0.75 CAD RFQ
SCX-M4-8-C M4 0.7 8 7 4 2.5 0.83 CAD RFQ
SCX-M4-10-C M4 0.7 10 7 4 2.5 0.9 CAD RFQ
SCX-M4-12-C M4 0.7 12 7 4 2.5 0.98 CAD RFQ
SCX-M4-16-C M4 0.7 16 7 4 2.5 1.1 CAD RFQ
SCX-M4-20-C M4 0.7 20 7 4 2.5 1.3 CAD RFQ
SCX-M4-25-C M4 0.7 25 7 4 2.5 1.6 CAD RFQ
SCX-M5-8-C M5 0.8 8 8.5 5 3 1.2 CAD RFQ
SCX-M5-10-C M5 0.8 10 8.5 5 3 1.4 CAD RFQ
SCX-M5-12-C M5 0.8 12 8.5 5 3 1.5 CAD RFQ
SCX-M5-16-C M5 0.8 16 8.5 5 3 1.7 CAD RFQ
SCX-M5-20-C M5 0.8 20 8.5 5 3 2 CAD RFQ
SCX-M5-25-C M5 0.8 25 8.5 5 3 2.4 CAD RFQ
SCX-M5-30-C M5 0.8 30 8.5 5 3 2.8 CAD RFQ
SCX-M6-10-C M6 1 10 10 6 4 2.4 CAD RFQ
SCX-M6-12-C M6 1 12 10 6 4 2.5 CAD RFQ
SCX-M6-16-C M6 1 16 10 6 4 2.9 CAD RFQ
SCX-M6-20-C M6 1 20 10 6 4 3.3 CAD RFQ
SCX-M6-25-C M6 1 25 10 6 4 3.8 CAD RFQ
SCX-M6-30-C M6 1 30 10 6 4 4.2 CAD RFQ
SCX-M8-12-C M8 1.25 12 13 8 5 5.5 CAD RFQ
SCX-M8-16-C M8 1.25 16 13 8 5 6.1 CAD RFQ
SCX-M8-20-C M8 1.25 20 13 8 5 6.7 CAD RFQ
SCX-M8-25-C M8 1.25 25 13 8 5 7.5 CAD RFQ
SCX-M8-30-C M8 1.25 30 13 8 5 8.5 CAD RFQ
SCX-M10-12-C M10 1.5 12 16 10 6 9.5 CAD RFQ
SCX-M10-16-C M10 1.5 16 16 10 6 10 CAD RFQ
SCX-M10-20-C M10 1.5 20 16 10 6 11 CAD RFQ
SCX-M10-25-C M10 1.5 25 16 10 6 13 CAD RFQ
SCX-M10-30-C M10 1.5 30 16 10 6 14 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SCX-C SCX-H
Main Body Al2O3(99.5% Alumina) Al2O3(99.5% Alumina)

Application

FPD production equipment, semiconductor devices, printed circuit board etching devices,
metallic surface treatment equipment and facilities, and chemical plants

Characteristics

  • Ceramic made from 99.5% high-purity alumina.
  • Usable continually at 1500°C.
  • Types can be selected by the end symbol of the part number.
    SCX-C----Socket Head Cap Screws
    SCX-H----Hex Head Screws
  • Excellent heat resistance, chemical resistance, and electrical insulation.
  • The properties of ceramic screws⇒The Properties of Ceramic Screws
  • Also, ceramics screws with special specifications such as ventilation holes, dimensions, shapes, and cleanroom washing are available. Please contact us for details.

SCX-CCeramic Bolts


Precautions for Use

  • When tightening ceramic screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommended torque is 50% of the torsional torque.
M Torsional Torque(N・m)
M3 0.04
M4 0.05
M5 0.10
M6 0.15
M8 0.30
M10 0.50

Values in chart are for reference only. They are not guaranteed values.

  • Ceramic screws may be damaged by impact. Takecare when handling these screws.
  • Because a cumulative pitch difference is created when ceramic screws are manufactured, use them with SCX-N ceramic nuts.

Product List

Click here to see Electrical Insulation

Click here to see Special Screws (Bolts)