| Part Number | Moment of Inertia (kg・m2)*1 |
Mass (g) *1 |
|---|---|---|
| MPF-50-14 | 3.5×10-6 | 15 |
*1: These are values with max. bore diameter.
Characteristics
- Photo sensor flange for origin detection.
- Light weight and ultra small moment of inertia. High response.
- Bore - completed products. Bore diameter of φ4 to φ15.

- Products of special specifications including outside diameter of flange, slit width, bore diameter, material, and surface treatment can also be manufactured. Please contact our customer service.
Material/Finish
| MPF | |
|---|---|
| Main Body | A2017 Anodized |
| Hex Socket Set Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Structure




