Set Collars

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Set Collars

Set collars are machine elements that are used to assist stoppers, mounting and fixing objects to shafts, etc.
Available types include the standard set screw type, the easily mounted and removed clamping type, the split type in which shaft holes can be divided, and set collars for securing bearings which fix only the bearing inner rings.

Selection Conditions
  • Select measurementφ45
Image Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Clamping Type
Part Name Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Set Screw Type Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Clamping Type Set Collar - Clamping Type
Part Number NSC-45-22-C NSC-45-22-M NSC-45-22-S NSCS-45-12-C NSCS-45-18-C NSCS-45-12-M NSCS-45-18-M NSCS-45-12-S NSCS-45-18-S
Feature Set Screw Type Set Screw Type All Stainless Steel
Set Screw Type
Clamping Type Clamping Type Clamping Type Clamping Type All Stainless Steel
Clamping Type
All Stainless Steel
Clamping Type
Price 27.47 USD 34.43 USD 60.97 USD 40.44 USD 40.44 USD 54.70 USD 54.70 USD 89.68 USD 89.68 USD
Material Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Stainless Steel Steel (Ferrosoferric Oxide Film) Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Steel (Electroless Nickel Plating) Stainless Steel Stainless Steel
Measurement 45 45 45 45 45 45 45 45 45
Bearing - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List NSC-45-22-C NSC-45-22-M NSC-45-22-S NSCS-45-12-C NSCS-45-18-C NSCS-45-12-M NSCS-45-18-M NSCS-45-12-S NSCS-45-18-S
Image Set Collar - Split-type Set Collar - Split-type Set Collar - Split-type Set Collar - Split-type Set Collar - Split-type Set Collar - Split-type
Part Name Set Collar - Split-type Set Collar - Split-type Set Collar - Split-type Set Collar - Split-type Set Collar - Split-type Set Collar - Split-type
Part Number NSCSS-45-12-C NSCSS-45-18-C NSCSS-45-12-M NSCSS-45-18-M NSCSS-45-12-S NSCSS-45-18-S
Feature Split Type Split Type Split Type Split Type All Stainless Steel
Split Type
All Stainless Steel
Split Type
Price 56.31 USD 56.31 USD 65.25 USD 65.25 USD 106.36 USD 106.36 USD
Material Steel (Ferrosoferric Oxide Film) Steel (Ferrosoferric Oxide Film) Steel (Electroless Nickel Plating) Steel (Electroless Nickel Plating) Stainless Steel Stainless Steel
Measurement 45 45 45 45 45 45
Bearing - - - - - -
CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List NSCSS-45-12-C NSCSS-45-18-C NSCSS-45-12-M NSCSS-45-18-M NSCSS-45-12-S NSCSS-45-18-S