Clamping Screws

About Screws

Clamping screws are machine elements which use screw thrust for workpiece fixing and positioning.
Point contact by the full ball securely fixes the workpiece.
They include several varieties of tip ball shape and material, which can be selected according to the application.
As well, hex socket head cap screw type clamping bolts have functions similar to clamping screws.

Hints for correctly using NBK products

Introducing usage methods for screws with ball-shaped tips for securely fixing workpieces.


Image Clamping Screws - Full Ball Clamping Screws (Fine Screw Thread) - Full Ball Clamping Screws - Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Flat Ball Clamping Screws (Fine Screw Thread) - Flat Ball Clamping Screws - Flat Ball
Part Name Clamping Screws - Full Ball Clamping Screws (Fine Screw Thread) - Full Ball Clamping Screws - Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Special Material Full Ball Clamping Screws - Flat Ball Clamping Screws (Fine Screw Thread) - Flat Ball Clamping Screws - Flat Ball
Part Number SCS-R SCS-F-R SCSS-R SCS-N SCS-BR SCSS-CE SCS-F SCS-F-F SCSS-F
Feature Complete Ball Type Fine Pitch Screw / Complete Ball Type Complete Ball Type Complete Ball Type
Plastic Ball
Complete Ball Type
Brass Ball
Complete Ball Type
Ceramics Ball
Flat Ball Type Fine Pitch Screw / Flat Ball Type Flat Ball Type
Thread Part Material Steel Steel Stainless Steel Steel Steel Stainless Steel Steel Steel Stainless Steel
Thread Size M3 ~ M16 M6 ~ M12 M3 ~ M16 M3 ~ M6 M4 ~ M6 M4 ~ M12 M4 ~ M16 M6 ~ M12 M4 ~ M16
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCS-M10-12-R SCS-M10-16-R SCS-M10-20-R SCS-M10-25-R SCS-M10-35-R SCS-M12-16-R SCS-M12-20-R SCS-M12-30-R SCS-M12-40-R SCS-M16-20-R SCS-M16-25-R SCS-M16-35-R SCS-M16-50-R SCS-M3-10-R SCS-M3-5-R SCS-M4-10-R SCS-M4-16-R SCS-M4-6-R SCS-M5-12-R SCS-M5-20-R SCS-M5-8-R SCS-M6-10-R SCS-M6-16-R SCS-M6-20-R SCS-M6-25-R SCS-M8-10-R SCS-M8-12-R SCS-M8-20-R SCS-M8-25-R SCS-M8-30-R SCS-M10F-16-R SCS-M10F-20-R SCS-M10F-25-R SCS-M10F-35-R SCS-M12F-20-R SCS-M12F-30-R SCS-M12F-40-R SCS-M6F-10-R SCS-M6F-16-R SCS-M6F-20-R SCS-M6F-25-R SCS-M8F-12-R SCS-M8F-20-R SCS-M8F-25-R SCS-M8F-30-R SCSS-M10-12-R SCSS-M10-16-R SCSS-M10-20-R SCSS-M10-25-R SCSS-M10-35-R SCSS-M12-16-R SCSS-M12-20-R SCSS-M12-30-R SCSS-M12-40-R SCSS-M16-20-R SCSS-M16-25-R SCSS-M16-35-R SCSS-M16-50-R SCSS-M3-10-R SCSS-M3-5-R SCSS-M4-10-R SCSS-M4-16-R SCSS-M4-6-R SCSS-M5-12-R SCSS-M5-20-R SCSS-M5-8-R SCSS-M6-10-R SCSS-M6-16-R SCSS-M6-20-R SCSS-M6-25-R SCSS-M8-10-R SCSS-M8-12-R SCSS-M8-20-R SCSS-M8-25-R SCSS-M8-30-R SCS-M3-10-N SCS-M3-5-N SCS-M4-10-N SCS-M4-16-N SCS-M4-6-N SCS-M5-12-N SCS-M5-20-N SCS-M5-8-N SCS-M6-10-N SCS-M6-16-N SCS-M6-20-N SCS-M6-25-N SCS-M4-10-BR SCS-M4-16-BR SCS-M4-6-BR SCS-M5-12-BR SCS-M5-20-BR SCS-M5-8-BR SCS-M6-10-BR SCS-M6-16-BR SCS-M6-20-BR SCS-M6-25-BR SCSS-M10-16-CE SCSS-M10-25-CE SCSS-M10-35-CE SCSS-M12-20-CE SCSS-M12-30-CE SCSS-M12-40-CE SCSS-M4-10-CE SCSS-M4-16-CE SCSS-M4-6-CE SCSS-M5-12-CE SCSS-M5-20-CE SCSS-M5-8-CE SCSS-M6-10-CE SCSS-M6-16-CE SCSS-M6-25-CE SCSS-M8-12-CE SCSS-M8-20-CE SCSS-M8-30-CE SCS-M10-12-F SCS-M10-16-F SCS-M10-20-F SCS-M10-25-F SCS-M10-35-F SCS-M12-16-F SCS-M12-20-F SCS-M12-30-F SCS-M12-40-F SCS-M16-20-F SCS-M16-25-F SCS-M16-35-F SCS-M16-50-F SCS-M4-10-F SCS-M4-16-F SCS-M4-6-F SCS-M5-12-F SCS-M5-20-F SCS-M5-8-F SCS-M6-10-F SCS-M6-16-F SCS-M6-20-F SCS-M6-25-F SCS-M8-10-F SCS-M8-12-F SCS-M8-20-F SCS-M8-25-F SCS-M8-30-F SCS-M10F-16-F SCS-M10F-20-F SCS-M10F-25-F SCS-M10F-35-F SCS-M12F-20-F SCS-M12F-30-F SCS-M12F-40-F SCS-M6F-10-F SCS-M6F-16-F SCS-M6F-20-F SCS-M6F-25-F SCS-M8F-12-F SCS-M8F-20-F SCS-M8F-25-F SCS-M8F-30-F SCSS-M10-12-F SCSS-M10-16-F SCSS-M10-20-F SCSS-M10-25-F SCSS-M10-35-F SCSS-M12-16-F SCSS-M12-20-F SCSS-M12-30-F SCSS-M12-40-F SCSS-M16-20-F SCSS-M16-25-F SCSS-M16-35-F SCSS-M16-50-F SCSS-M4-10-F SCSS-M4-16-F SCSS-M4-6-F SCSS-M5-12-F SCSS-M5-20-F SCSS-M5-8-F SCSS-M6-10-F SCSS-M6-16-F SCSS-M6-20-F SCSS-M6-25-F SCSS-M8-10-F SCSS-M8-12-F SCSS-M8-20-F SCSS-M8-25-F SCSS-M8-30-F
Image Clamping Screws - Flat Ball - with Reversal Protection Mechanism Clamping Screws - Flat Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball
Part Name Clamping Screws - Flat Ball - with Reversal Protection Mechanism Clamping Screws - Flat Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Screws - Knurled Ball - with Reversal Protection Mechanism Clamping Bolts - Full Ball Clamping Bolts - Full Ball Clamping Bolts - Ceramic Ball Clamping Bolts - Flat Ball Clamping Bolts - Flat Ball
Part Number SCS-FB SCSS-FB SCS-GB SCSS-GB SCB-R SCBS-R SCBS-CE SCB-F SCBS-F
Feature Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Complete Ball Type Complete Ball Type Complete Ball Type
Ceramics Ball
Flat Ball Type Flat Ball Type
Thread Part Material Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel
Thread Size M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M12 M4 ~ M16 M4 ~ M16
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCS-M10-12-FB SCS-M10-16-FB SCS-M10-20-FB SCS-M10-25-FB SCS-M10-35-FB SCS-M12-16-FB SCS-M12-20-FB SCS-M12-30-FB SCS-M12-40-FB SCS-M16-20-FB SCS-M16-25-FB SCS-M16-35-FB SCS-M16-50-FB SCS-M4-10-FB SCS-M4-16-FB SCS-M4-6-FB SCS-M5-12-FB SCS-M5-20-FB SCS-M5-8-FB SCS-M6-10-FB SCS-M6-16-FB SCS-M6-20-FB SCS-M6-25-FB SCS-M8-10-FB SCS-M8-12-FB SCS-M8-20-FB SCS-M8-25-FB SCS-M8-30-FB SCSS-M10-12-FB SCSS-M10-16-FB SCSS-M10-20-FB SCSS-M10-25-FB SCSS-M10-35-FB SCSS-M12-16-FB SCSS-M12-20-FB SCSS-M12-30-FB SCSS-M12-40-FB SCSS-M16-20-FB SCSS-M16-25-FB SCSS-M16-35-FB SCSS-M16-50-FB SCSS-M4-10-FB SCSS-M4-16-FB SCSS-M4-6-FB SCSS-M5-12-FB SCSS-M5-20-FB SCSS-M5-8-FB SCSS-M6-10-FB SCSS-M6-16-FB SCSS-M6-20-FB SCSS-M6-25-FB SCSS-M8-10-FB SCSS-M8-12-FB SCSS-M8-20-FB SCSS-M8-25-FB SCSS-M8-30-FB SCS-M10-12-GB SCS-M10-16-GB SCS-M10-20-GB SCS-M10-25-GB SCS-M10-35-GB SCS-M12-16-GB SCS-M12-20-GB SCS-M12-30-GB SCS-M12-40-GB SCS-M16-20-GB SCS-M16-25-GB SCS-M16-35-GB SCS-M16-50-GB SCS-M4-10-GB SCS-M4-16-GB SCS-M4-6-GB SCS-M5-12-GB SCS-M5-20-GB SCS-M5-8-GB SCS-M6-10-GB SCS-M6-16-GB SCS-M6-20-GB SCS-M6-25-GB SCS-M8-10-GB SCS-M8-12-GB SCS-M8-20-GB SCS-M8-25-GB SCS-M8-30-GB SCSS-M10-12-GB SCSS-M10-16-GB SCSS-M10-20-GB SCSS-M10-25-GB SCSS-M10-35-GB SCSS-M12-16-GB SCSS-M12-20-GB SCSS-M12-30-GB SCSS-M12-40-GB SCSS-M16-20-GB SCSS-M16-25-GB SCSS-M16-35-GB SCSS-M16-50-GB SCSS-M4-10-GB SCSS-M4-16-GB SCSS-M4-6-GB SCSS-M5-12-GB SCSS-M5-20-GB SCSS-M5-8-GB SCSS-M6-10-GB SCSS-M6-16-GB SCSS-M6-20-GB SCSS-M6-25-GB SCSS-M8-10-GB SCSS-M8-12-GB SCSS-M8-20-GB SCSS-M8-25-GB SCSS-M8-30-GB SCB-M10-25-R SCB-M10-30-R SCB-M10-40-R SCB-M10-50-R SCB-M10-60-R SCB-M12-30-R SCB-M12-50-R SCB-M12-80-R SCB-M16-40-R SCB-M16-60-R SCB-M16-80-R SCB-M4-10-R SCB-M4-12-R SCB-M4-16-R SCB-M4-20-R SCB-M4-25-R SCB-M5-12-R SCB-M5-16-R SCB-M5-20-R SCB-M5-25-R SCB-M5-30-R SCB-M6-16-R SCB-M6-20-R SCB-M6-25-R SCB-M6-30-R SCB-M6-40-R SCB-M8-20-R SCB-M8-30-R SCB-M8-35-R SCB-M8-40-R SCB-M8-50-R SCBS-M10-25-R SCBS-M10-30-R SCBS-M10-40-R SCBS-M10-50-R SCBS-M10-60-R SCBS-M12-30-R SCBS-M12-50-R SCBS-M12-80-R SCBS-M16-40-R SCBS-M16-60-R SCBS-M16-80-R SCBS-M4-10-R SCBS-M4-12-R SCBS-M4-16-R SCBS-M4-20-R SCBS-M4-25-R SCBS-M5-12-R SCBS-M5-16-R SCBS-M5-20-R SCBS-M5-25-R SCBS-M5-30-R SCBS-M6-16-R SCBS-M6-20-R SCBS-M6-25-R SCBS-M6-30-R SCBS-M6-40-R SCBS-M8-20-R SCBS-M8-30-R SCBS-M8-35-R SCBS-M8-40-R SCBS-M8-50-R SCBS-M10-25-CE SCBS-M10-40-CE SCBS-M10-60-CE SCBS-M12-30-CE SCBS-M12-50-CE SCBS-M12-80-CE SCBS-M4-10-CE SCBS-M4-16-CE SCBS-M4-25-CE SCBS-M5-12-CE SCBS-M5-20-CE SCBS-M5-30-CE SCBS-M6-16-CE SCBS-M6-25-CE SCBS-M6-40-CE SCBS-M8-20-CE SCBS-M8-35-CE SCBS-M8-50-CE SCB-M10-25-F SCB-M10-30-F SCB-M10-40-F SCB-M10-50-F SCB-M10-60-F SCB-M12-30-F SCB-M12-50-F SCB-M12-80-F SCB-M16-40-F SCB-M16-60-F SCB-M16-80-F SCB-M4-10-F SCB-M4-12-F SCB-M4-16-F SCB-M4-20-F SCB-M4-25-F SCB-M5-12-F SCB-M5-16-F SCB-M5-20-F SCB-M5-25-F SCB-M5-30-F SCB-M6-16-F SCB-M6-20-F SCB-M6-25-F SCB-M6-30-F SCB-M6-40-F SCB-M8-20-F SCB-M8-30-F SCB-M8-35-F SCB-M8-40-F SCB-M8-50-F SCBS-M10-25-F SCBS-M10-30-F SCBS-M10-40-F SCBS-M10-50-F SCBS-M10-60-F SCBS-M12-30-F SCBS-M12-50-F SCBS-M12-80-F SCBS-M16-40-F SCBS-M16-60-F SCBS-M16-80-F SCBS-M4-10-F SCBS-M4-12-F SCBS-M4-16-F SCBS-M4-20-F SCBS-M4-25-F SCBS-M5-12-F SCBS-M5-16-F SCBS-M5-20-F SCBS-M5-25-F SCBS-M5-30-F SCBS-M6-16-F SCBS-M6-20-F SCBS-M6-25-F SCBS-M6-30-F SCBS-M6-40-F SCBS-M8-20-F SCBS-M8-30-F SCBS-M8-35-F SCBS-M8-40-F SCBS-M8-50-F
Image Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Hex Socket Screws with Dog Point - Steel Hex Socket Screws with Dog Point - Stainless Steel Hex Socket Head Cap Screws with Dog Point - Steel Hex Socket Head Cap Screws with Dog Point - Stainless Steel
Part Name Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Knurled Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism Hex Socket Screws with Dog Point - Steel Hex Socket Screws with Dog Point - Stainless Steel Hex Socket Head Cap Screws with Dog Point - Steel Hex Socket Head Cap Screws with Dog Point - Stainless Steel
Part Number SCB-GB SCBS-GB SCB-FB SCBS-FB SDS SDSS SDB SDBS
Feature Ratchet Ball
Limited Swivel Type
Ratchet Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Flat Ball
Limited Swivel Type
Dog Point Tip Shape Dog Point Tip Shape Dog Point Tip Shape Dog Point Tip Shape
Thread Part Material Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel
Thread Size M4 ~ M16 M4 ~ M16 M4 ~ M16 M4 ~ M16 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCB-M10-25-GB SCB-M10-30-GB SCB-M10-40-GB SCB-M10-50-GB SCB-M10-60-GB SCB-M12-30-GB SCB-M12-50-GB SCB-M12-80-GB SCB-M16-40-GB SCB-M16-60-GB SCB-M16-80-GB SCB-M4-10-GB SCB-M4-12-GB SCB-M4-16-GB SCB-M4-20-GB SCB-M4-25-GB SCB-M5-12-GB SCB-M5-16-GB SCB-M5-20-GB SCB-M5-25-GB SCB-M5-30-GB SCB-M6-16-GB SCB-M6-20-GB SCB-M6-25-GB SCB-M6-30-GB SCB-M6-40-GB SCB-M8-20-GB SCB-M8-30-GB SCB-M8-35-GB SCB-M8-40-GB SCB-M8-50-GB SCBS-M10-25-GB SCBS-M10-30-GB SCBS-M10-40-GB SCBS-M10-50-GB SCBS-M10-60-GB SCBS-M12-30-GB SCBS-M12-50-GB SCBS-M12-80-GB SCBS-M16-40-GB SCBS-M16-60-GB SCBS-M16-80-GB SCBS-M4-10-GB SCBS-M4-12-GB SCBS-M4-16-GB SCBS-M4-20-GB SCBS-M4-25-GB SCBS-M5-12-GB SCBS-M5-16-GB SCBS-M5-20-GB SCBS-M5-25-GB SCBS-M5-30-GB SCBS-M6-16-GB SCBS-M6-20-GB SCBS-M6-25-GB SCBS-M6-30-GB SCBS-M6-40-GB SCBS-M8-20-GB SCBS-M8-30-GB SCBS-M8-35-GB SCBS-M8-40-GB SCBS-M8-50-GB SCB-M10-25-FB SCB-M10-30-FB SCB-M10-40-FB SCB-M10-50-FB SCB-M10-60-FB SCB-M12-30-FB SCB-M12-50-FB SCB-M12-80-FB SCB-M16-40-FB SCB-M16-60-FB SCB-M16-80-FB SCB-M4-10-FB SCB-M4-12-FB SCB-M4-16-FB SCB-M4-20-FB SCB-M4-25-FB SCB-M5-12-FB SCB-M5-16-FB SCB-M5-20-FB SCB-M5-25-FB SCB-M5-30-FB SCB-M6-16-FB SCB-M6-20-FB SCB-M6-25-FB SCB-M6-30-FB SCB-M6-40-FB SCB-M8-20-FB SCB-M8-30-FB SCB-M8-35-FB SCB-M8-40-FB SCB-M8-50-FB SCBS-M10-25-FB SCBS-M10-30-FB SCBS-M10-40-FB SCBS-M10-50-FB SCBS-M10-60-FB SCBS-M12-30-FB SCBS-M12-50-FB SCBS-M12-80-FB SCBS-M16-40-FB SCBS-M16-60-FB SCBS-M16-80-FB SCBS-M4-10-FB SCBS-M4-12-FB SCBS-M4-16-FB SCBS-M4-20-FB SCBS-M4-25-FB SCBS-M5-12-FB SCBS-M5-16-FB SCBS-M5-20-FB SCBS-M5-25-FB SCBS-M5-30-FB SCBS-M6-16-FB SCBS-M6-20-FB SCBS-M6-25-FB SCBS-M6-30-FB SCBS-M6-40-FB SCBS-M8-20-FB SCBS-M8-30-FB SCBS-M8-35-FB SCBS-M8-40-FB SCBS-M8-50-FB SDS-M3 SDS-M4 SDS-M5 SDS-M6 SDS-M8 SDSS-M3 SDSS-M4 SDSS-M5 SDSS-M6 SDSS-M8 SDB-M3 SDB-M4 SDB-M5 SDB-M6 SDB-M8 SDBS-M3 SDBS-M4 SDBS-M5 SDBS-M6 SDBS-M8