Clamp Levers
About Clamp Levers
Clamp levers are machine elements which allow efficient tightening and loosening of screws by turning the lever, without the use of tools. Their best feature is the ability to work even without rotating the lever 360°: just pull up the lever to release the threaded serration engagement and set it free (the screw will not turn even if the lever is rotated). Screws can be tightened in spaces with narrow ranges of movement, and lever positions can also be changed after tightening to keep them out of the way. NBK offers variations on lever part length and angle, shape, and material, as well as thread part type, material and so on, with clamp levers offering ever more unique functions available as standard.
Selection Conditions
- Select Thread SizeM12
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Female Screw,Plastic Clamp Levers | Female Screw,Plastic Clamp Lever | Male Screw,Tension Lever | Tension Lever, Female Screw | Male Screw,Flat Tension Lever | Flat Tension Lever, Female Screw | |||
| Part Number | LUDF-93-12 | LUDFS-93-12 | LTM-12 | LTF-12 | LFM-12 | LFF-12 | |||
| Feature | Universal Design | Universal Design Screw is made from Stainless Steel |
High Tightening Force | High Tightening Force | High Tightening Force | High Tightening Force | |||
| Price | From 17.71 USD | From 35.39 USD | From 65.36 USD | From 59.91 USD | From 65.72 USD | From 59.92 USD | |||
| Shape | T-shaped | T-shaped | Standard Long | Standard Long | Flat Long | Flat Long | |||
| Type | Female Screw | Female Screw | Male Screw | Female Screw | Male Screw | Female Screw | |||
| Lever Part Material | Plastic | Plastic | Steel | Steel | Steel | Steel | |||
| Thread Part Material | Steel Ferrosoferric Oxide Film (Black) | Stainless Steel | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | Steel Ferrosoferric Oxide Film (Black) | |||
| Thread Size | M12 | M12 | M12 | M12 | M12 | M12 | |||
| Surface | BKBLORSGYW | BKBLORSGYW | - | - | - | - | |||
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | |||
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | |||
| List | LUDF-93-12-BK LUDF-93-12-BL LUDF-93-12-OR LUDF-93-12-SG LUDF-93-12-YW | LUDFS-93-12-BK LUDFS-93-12-BL LUDFS-93-12-OR LUDFS-93-12-SG LUDFS-93-12-YW | LTM-12-30 LTM-12-40 LTM-12-50 LTM-12-60 | LTF-12 | LFM-12-30 LFM-12-40 LFM-12-50 LFM-12-60 | LFF-12 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data