Clamp Levers

About Clamp Levers

Clamp levers are machine elements which allow efficient tightening and loosening of screws by turning the lever, without the use of tools.
Their best feature is the ability to work even without rotating the lever 360°: just pull up the lever to release the threaded serration engagement and set it free (the screw will not turn even if the lever is rotated).
Screws can be tightened in spaces with narrow ranges of movement, and lever positions can also be changed after tightening to keep them out of the way.
NBK offers variations on lever part length and angle, shape, and material, as well as thread part type, material and so on, with clamp levers offering ever more unique functions available as standard.

Selection Conditions
  • Select Screw Length (Lm)6
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Metal Detectable Plastic Clamp Levers (Male Screws) Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Metal Detectable Plastic Clamp Levers (Male Screws) Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button
Part Number LEM-3-6-BK LEM-3-6-OR LEM-3-6-SG LEMS-3-6-BK LEMS-3-6-OR LEMS-3-6-SG LEMS-3-6-MD LEM-3-6-BK-CBK LEM-3-6-BK-COR
Feature Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M3 M3 M3 M3 M3 M3 M3 M3 M3
Surface BK OR SG BK OR SG - BK BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button
Part Name Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button
Part Number LEM-3-6-BK-CSG LEM-3-6-OR-CBK LEM-3-6-OR-COR LEM-3-6-OR-CSG LEM-3-6-SG-CBK LEM-3-6-SG-COR LEM-3-6-SG-CSG LEMS-3-6-BK-CBK LEMS-3-6-BK-COR
Feature Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M3 M3 M3 M3 M3 M3 M3 M3 M3
Surface BK OR OR OR SG SG SG BK BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw
Part Name Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever, Male Screw - with Push Button Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw
Part Number LEMS-3-6-BK-CSG LEMS-3-6-OR-CBK LEMS-3-6-OR-COR LEMS-3-6-OR-CSG LEMS-3-6-SG-CBK LEMS-3-6-SG-COR LEMS-3-6-SG-CSG LECM-3-6-BK LECM-3-6-OR
Feature Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Giving care to Global Warming
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Short Standard Short
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M3 M3 M3 M3 M3 M3 M3 M3 M3
Surface BK OR OR OR SG SG SG BK OR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Clamp Lever - Miniature Type, Male Screw - with Push Button
Part Name Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Plastic Clamp Lever - Miniature Type, Male Screw Clamp Lever - Miniature Type, Male Screw - with Push Button
Part Number LECM-3-6-SG LECM-3-6-SK LECM-3-6-YW LECMS-3-6-BK LECMS-3-6-OR LECMS-3-6-SG LECMS-3-6-SK LECMS-3-6-YW LECM-3-6-SG-CSG
Feature Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Shape Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Ferrosoferric Oxide Film (Black)
Thread Size M3 M3 M3 M3 M3 M3 M3 M3 M3
Surface SG SK YW BK OR SG SK YW SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button
Part Name Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button
Part Number LECM-3-6-SG-CBK LECM-3-6-SG-COR LECM-3-6-BK-CSG LECM-3-6-BK-CBK LECM-3-6-BK-COR LECM-3-6-OR-CSG LECM-3-6-OR-CBK LECM-3-6-OR-COR LECM-3-6-YW-CSG
Feature Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Shape Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M3 M3 M3 M3 M3 M3 M3 M3 M3
Surface SG SG BK BK BK OR OR OR YW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button
Part Name Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button
Part Number LECM-3-6-YW-CBK LECM-3-6-YW-COR LECM-3-6-SK-CSG LECM-3-6-SK-CBK LECM-3-6-SK-COR LECMS-3-6-SG-CSG LECMS-3-6-SG-CBK LECMS-3-6-SG-COR LECMS-3-6-BK-CSG
Feature Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Shape Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M3 M3 M3 M3 M3 M3 M3 M3 M3
Surface YW YW SK SK SK SG SG SG BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button
Part Name Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button
Part Number LECMS-3-6-BK-CBK LECMS-3-6-BK-COR LECMS-3-6-OR-CSG LECMS-3-6-OR-CBK LECMS-3-6-OR-COR LECMS-3-6-YW-CSG LECMS-3-6-YW-CBK LECMS-3-6-YW-COR LECMS-3-6-SK-CSG
Feature Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Shape Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short Standard Short
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M3 M3 M3 M3 M3 M3 M3 M3 M3
Surface BK BK OR OR OR YW YW YW SK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Clamp Lever - Miniature Type, Male Screw - with Push Button Clamp Lever - Miniature Type, Male Screw - with Push Button Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LECMS-3-6-SK-CBK LECMS-3-6-SK-COR LUDM-52-3-6-SG LUDM-52-3-6-YW LUDM-52-3-6-BK LUDM-52-3-6-BL LUDM-52-3-6-OR LUDMS-52-3-6-BK LUDMS-52-3-6-BL
Feature Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Mini
Lightweight
Easy Operation with Stainless Button
Giving Care to Global Warming
Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Screw is made from Stainless Steel
Universal Design
Screw is made from Stainless Steel
Shape Standard Short Standard Short T-shaped T-shaped T-shaped T-shaped T-shaped T-shaped T-shaped
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Stainless Steel Stainless Steel
Thread Size M3 M3 M3 M3 M3 M3 M3 M3 M3
Surface SK SK SG YW BK BL OR BK BL
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LUDMS-52-3-6-OR LUDMS-52-3-6-SG LUDMS-52-3-6-YW
Feature Universal Design
Screw is made from Stainless Steel
Universal Design
Screw is made from Stainless Steel
Universal Design
Screw is made from Stainless Steel
Shape T-shaped T-shaped T-shaped
Type Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic
Thread Part Material Stainless Steel Stainless Steel Stainless Steel
Thread Size M3 M3 M3
Surface OR SG YW
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications