Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select Screw Length (Lm)40
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Number KUWM-40-M6-40-BK KUWM-40-M6-40-BL KUWM-40-M6-40-OR KUWM-40-M6-40-SG KUWM-40-M6-40-YW KUWM-50-M8-40-BK KUWM-50-M8-40-BL KUWM-50-M8-40-OR KUWM-50-M8-40-SG
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Bar Bar Bar Bar Bar Bar Bar Bar Bar
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M6 M6 M6 M6 M6 M8 M8 M8 M8
Surface BK BL OR SG YW BK BL OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Number KUWM-50-M8-40-YW KUWM-64-M8-40-BK KUWM-64-M8-40-BL KUWM-64-M8-40-OR KUWM-64-M8-40-SG KUWM-64-M8-40-YW KUWM-64-M10-40-BK KUWM-64-M10-40-BL KUWM-64-M10-40-OR
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Bar Bar Bar Bar Bar Bar Bar Bar Bar
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M8 M8 M8 M8 M8 M8 M10 M10 M10
Surface YW BK BL OR SG YW BK BL OR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Number KUWM-64-M10-40-SG KUWM-64-M10-40-YW KUWMS-40-M6-40-BK KUWMS-40-M6-40-BL KUWMS-40-M6-40-OR KUWMS-40-M6-40-SG KUWMS-40-M6-40-YW KUWMS-50-M8-40-BK KUWMS-50-M8-40-BL
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Bar Bar Bar Bar Bar Bar Bar Bar Bar
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M10 M10 M6 M6 M6 M6 M6 M8 M8
Surface SG YW BK BL OR SG YW BK BL
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Number KUWMS-50-M8-40-OR KUWMS-50-M8-40-SG KUWMS-50-M8-40-YW KUWMS-64-M8-40-BK KUWMS-64-M8-40-BL KUWMS-64-M8-40-OR KUWMS-64-M8-40-SG KUWMS-64-M8-40-YW KUWMS-64-M10-40-BK
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Bar Bar Bar Bar Bar Bar Bar Bar Bar
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M8 M8 M8 M8 M8 M8 M8 M8 M10
Surface OR SG YW BK BL OR SG YW BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUWMS-64-M10-40-BL KUWMS-64-M10-40-OR KUWMS-64-M10-40-SG KUWMS-64-M10-40-YW KUDM-40-M8-40-BK KUDM-40-M8-40-BL KUDM-40-M8-40-OR KUDM-40-M8-40-SG KUDM-40-M8-40-YW
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Bar Bar Bar Bar Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Steel Steel Steel
Thread Size M10 M10 M10 M10 M8 M8 M8 M8 M8
Surface BL OR SG YW BK BL OR SG YW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUDM-40-M10-40-BK KUDM-40-M10-40-BL KUDM-40-M10-40-OR KUDM-40-M10-40-SG KUDM-40-M10-40-YW KUDMS-40-M8-40-BK KUDMS-40-M8-40-BL KUDMS-40-M8-40-OR KUDMS-40-M8-40-SG
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M10 M10 M10 M10 M10 M8 M8 M8 M8
Surface BK BL OR SG YW BK BL OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Star Knob Plastic Star Knob Plastic Star Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Star Knob Plastic Star Knob Plastic Star Knob
Part Number KUDMS-40-M8-40-YW KUDMS-40-M10-40-BK KUDMS-40-M10-40-BL KUDMS-40-M10-40-OR KUDMS-40-M10-40-SG KUDMS-40-M10-40-YW KF-40-BK KF-40-RD KF-45-BK
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Nylon 6 Nylon 6 Nylon 6
Shape Triangle Triangle Triangle Triangle Triangle Triangle Cross Cross Cross
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Steel
Thread Size M8 M10 M10 M10 M10 M10 M8 M8 M10
Surface YW BK BL OR SG YW BK RD BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Star Knob Eight Lobe Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs Long Dimple Knobs Knurled Knob
Part Name Plastic Star Knob Eight Lobe Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs Long Dimple Knobs Knurled Knob
Part Number KF-50-BK KP-50 KDM-32-M8-40 KDMS-32-M8-40-BK KDMS-32-M8-40-WH KRM-32-M6-40 KLM-32-M8-40 KLM-32-M10-40 KNM-36-M10-40
Feature Nylon 6 Nylon 6 Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Chrome Plating
Shape Cross Polygonal Dimple Dimple Dimple Dimple Dimple Dimple Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Stainless Steel Stainless Steel Steel Steel Steel Steel
Thread Size M12 M10 M8 M8 M8 M6 M8 M10 M10
Surface BK BK BK BK WH BK BK BK CR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob Knurled Knob
Part Name Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob Knurled Knob
Part Number KNMS-12-M4-40 KNMS-16-M4-40 KNMS-36-M10-40 KNML-36-M10-40 KUM-36-M10-40 KUMS-36-M10-40
Feature SUS303 SUS303 SUS303 Equivalent to SUS316L Flat Type Flat Type
Shape Knurled Knurled Knurled Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Stainless Steel
Thread Size M4 M4 M10 M10 M10 M10
Surface - - - - CR -
CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications