• Special Screws (Bolts)
  • High Performance Stainless Steel Screws (Bolts)

SWAS-F-PM/Hex Nuts/Washers - Magnetic S.S.

RoHS Compliant

  • with Magnetic Properties

Dimension Drawing

SWAS-F-PMHex Nuts/Washers - Magnetic S.S.寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
CAD
Download
SWAS-3-F-PM 3 3.2 7 0.5 10 0.12 -
SWAS-4-F-PM 4 4.3 9 0.8 10 0.31 -
SWAS-5-F-PM 5 5.3 10 1 10 0.45 -
SWAS-6-F-PM 6 6.4 12.5 1.5 10 1.1 -
SWAS-8-F-PM 8 8.4 17 1.5 5 2 -
SWAS-10-F-PM 10 10.5 21 2 5 4.1 -

Related Services

Material/Finish

SWAS-F-PM
Main Body NSSC-180
(Equivalent to SUS430J1L)

Application

With magnetic detection
Food industry machines, food production lines, and food packaging lines

Characteristics

  • Made of magnetic stainless steel.
  • They can be detected magnetically even if the screw falls out from food industry machines and gets mixed in food products in factories.
  • Same corrosion resistance as SUS304.

Product List

SWAS-F-PM

  • SWAS-10-F-PM
  • SWAS-3-F-PM
  • SWAS-4-F-PM
  • SWAS-5-F-PM
  • SWAS-6-F-PM
  • SWAS-8-F-PM

Click here to see High Performance Stainless Steel Screws (Bolts)

Click here to see Special Screws (Bolts)