NBK logo

Date Published:Jan. 30. 2024 Date Updated:Nov. 26. 2024

Magnetic shield (permalloy shield) must be fixed

Screws for fixing thin plates are available

When fixing thin plates such as magnetic shields (permalloy shields), it may not be possible to fully tighten screws with large incomplete thread parts.
The use of thin plate fixing screws, which have relief machining in the under-head area, makes it possible to fix thin plates.


Recommended product


special specifications

Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.


Product Introduction Issue/case studies Improved productivity/workability Safety measures/precautionary measures Solution samples Special Screws