Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select Screw Length (Lm)4
Image Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob Captive Knurled Knob Captive Knurled Knobs
Part Name Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob Captive Knurled Knob Captive Knurled Knobs
Part Number KNM-12-M3-10-SC KNM-12-M3-16-SC KNMS-12-M3-10-SC KNMS-12-M3-16-SC KNML-12-M3-10-SC KNML-12-M3-16-SC KUM-12-M3-10-SC KUM-12-M3-16-SC KUMS-12-M3-10-SC
Feature Captive Captive Captive
SUS304
Captive
SUS304
Captive
SUS316L Equivalent
Captive
SUS316L Equivalent
Captive Captive Captive
SUS304
Shape Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Stainless Steel
Thread Size M3 M3 M3 M3 M3 M3 M3 M3 M3
Surface CR CR - - - - CR CR CR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Captive Knurled Knobs
Part Name Captive Knurled Knobs
Part Number KUMS-12-M3-16-SC
Feature Captive
SUS304
Shape Knurled
Type Male Screw
Thread Part Material Stainless Steel
Thread Size M3
Surface CR
CAD CAD
Specifications Specifications