• Special Screws (Bolts)
  • Cleanroom

SWUT-M3

Hex Lock Nuts - Titanium

  • Cleanroom Specification
  • Nonmagnetic
  • Light Weight
  • Vibration resistant treatment

Dimension Drawing

SWUTHex Lock Nuts - Titanium寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C(about) T Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SWUT-M3 M3 0.5 5.5 6.4 4 0.27 7.59 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SWUT
Main Body FRS-9901(Equivalent to TW340)
Nylon Ring Nylon 66

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, and loosening prevention

Characteristics

  • Specific gravity is approximately 60% of stainless steel.
  • These nuts are equipped with vibration resistant patch to prevent screw from loosening.
  • Continuous Max. Operating Temperature:
    -40 to 120 deg C

Product List

Click here to see SWUT

Click here to see Cleanroom