• Special Screws (Bolts)
  • High Specific Strength

SPS-H/Plastic Screw - Hex Head Screws - PPS

  • Heat-resistance
  • Chemical-proof
  • High Specific Strength

Dimension Drawing

SPS-HPlastic Screw - Hex Head Screws - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
L
All
8
10
12
15
20
25
30
40
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPS-M4-8-H M4 0.7 8 7 2.8 Full Thread 966 0.69 10 0.33 6.74 CAD Cart
SPS-M4-10-H M4 0.7 10 7 2.8 Full Thread 966 0.69 10 0.36 7.39 CAD Cart
SPS-M4-12-H M4 0.7 12 7 2.8 Full Thread 966 0.69 10 0.4 8.58 CAD Cart
SPS-M4-15-H M4 0.7 15 7 2.8 Full Thread 966 0.69 10 0.46 9.86 CAD Cart
SPS-M4-20-H M4 0.7 20 7 2.8 Full Thread 966 0.69 10 0.53 10.91 CAD Cart
SPS-M4-25-H M4 0.7 25 7 2.8 Full Thread 966 0.69 10 0.62 11.99 CAD Cart
SPS-M5-8-H M5 0.8 8 8 3.5 Full Thread 1548 1.23 10 0.54 10.91 CAD Cart
SPS-M5-10-H M5 0.8 10 8 3.5 Full Thread 1548 1.23 10 0.59 10.91 CAD Cart
SPS-M5-12-H M5 0.8 12 8 3.5 Full Thread 1548 1.23 10 0.64 11.99 CAD Cart
SPS-M5-15-H M5 0.8 15 8 3.5 Full Thread 1548 1.23 10 0.75 14.93 CAD Cart
SPS-M5-20-H M5 0.8 20 8 3.5 Full Thread 1548 1.23 10 0.86 17.88 CAD Cart
SPS-M5-25-H M5 0.8 25 8 3.5 Full Thread 1548 1.23 10 0.99 22.68 CAD Cart
SPS-M5-30-H M5 0.8 30 8 3.5 Full Thread 1548 1.23 10 1.1 29.80 CAD Cart
SPS-M6-10-H M6 1 10 10 4 Full Thread 2028 2.05 10 0.96 17.88 CAD Cart
SPS-M6-12-H M6 1 12 10 4 Full Thread 2028 2.05 10 1 20.98 CAD Cart
SPS-M6-15-H M6 1 15 10 4 Full Thread 2028 2.05 10 1.2 23.53 CAD Cart
SPS-M6-20-H M6 1 20 10 4 Full Thread 2028 2.05 10 1.3 29.80 CAD Cart
SPS-M6-25-H M6 1 25 10 4 Full Thread 2028 2.05 10 1.5 35.19 CAD Cart
SPS-M6-30-H M6 1 30 10 4 Full Thread 2028 2.05 10 1.7 41.54 CAD Cart
SPS-M6-40-H M6 1 40 10 4 Full Thread 2028 2.05 10 2.1 52.82 CAD Cart
SPS-M8-15-H M8 1.25 15 13 5.5 Full Thread 3701 5.48 5 2.4 20.98 CAD Cart
SPS-M8-20-H M8 1.25 20 13 5.5 Full Thread 3701 5.48 5 2.7 23.53 CAD Cart
SPS-M8-25-H M8 1.25 25 13 5.5 Full Thread 3701 5.48 5 3.1 29.80 CAD Cart
SPS-M8-30-H M8 1.25 30 13 5.5 Full Thread 3701 5.48 5 3.4 35.19 CAD Cart
SPS-M8-40-H M8 1.25 40 13 5.5 Full Thread 3701 5.48 5 4.1 44.49 CAD Cart
SPS-M8-50-H M8 1.25 50 13 5.5 30 3701 5.48 5 4.8 52.82 CAD Cart
SPS-M10-20-H M10 1.5 20 17 7 Full Thread 5438 8.87 1 5.1 14.93 CAD Cart
SPS-M10-25-H M10 1.5 25 17 7 Full Thread 5438 8.87 1 5.6 15.34 CAD Cart
SPS-M10-30-H M10 1.5 30 17 7 Full Thread 5438 8.87 1 6.2 17.31 CAD Cart
SPS-M10-40-H M10 1.5 40 17 7 Full Thread 5438 8.87 1 7.2 17.88 CAD Cart
SPS-M10-50-H M10 1.5 50 17 7 25 5438 8.87 1 8.3 19.01 CAD Cart
SPS-M12-20-H M12 1.75 20 19 8 Full Thread 6805 13.7 1 7.3 28.47 CAD Cart
SPS-M12-25-H M12 1.75 25 19 8 Full Thread 6805 13.7 1 8 33.31 CAD Cart
SPS-M12-30-H M12 1.75 30 19 8 Full Thread 6805 13.7 1 8.7 37.90 CAD Cart
SPS-M12-40-H M12 1.75 40 19 8 Full Thread 6805 13.7 1 11 38.81 CAD Cart
SPS-M12-50-H M12 1.75 50 19 8 Full Thread 6805 13.7 1 12 40.29 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommended torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPS-H
Main body PPS(Polyphenylene Sulfide)(Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see High Specific Strength

Click here to see Special Screws (Bolts)