Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Diameter25
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Star Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Star Knob
Part Number KUDM-25-M5 KUDM-25-M6 KUDMS-25-M5 KUDMS-25-M6 KUDF-25-M5 KUDF-25-M6 KUDFS-25-M5 KUDFS-25-M6 KF-25-BK
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Nylon 6
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Cross
Type Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw Female Screw Female Screw Male Screw
Thread Part Material Steel Steel Stainless Steel Stainless Steel Steel Steel Stainless Steel Stainless Steel Steel
Thread Size M5 M6 M5 M6 M5 M6 M5 M6 M5
Surface BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KUDM-25-M5-20-BK KUDM-25-M5-20-BL KUDM-25-M5-20-OR KUDM-25-M5-20-SG KUDM-25-M5-20-YW KUDM-25-M5-25-BK KUDM-25-M5-25-BL KUDM-25-M5-25-OR KUDM-25-M5-25-SG KUDM-25-M5-25-YW KUDM-25-M6-16-BK KUDM-25-M6-16-BL KUDM-25-M6-16-OR KUDM-25-M6-16-SG KUDM-25-M6-16-YW KUDM-25-M6-20-BK KUDM-25-M6-20-BL KUDM-25-M6-20-OR KUDM-25-M6-20-SG KUDM-25-M6-20-YW KUDM-25-M6-25-BK KUDM-25-M6-25-BL KUDM-25-M6-25-OR KUDM-25-M6-25-SG KUDM-25-M6-25-YW KUDMS-25-M5-20-BK KUDMS-25-M5-20-BL KUDMS-25-M5-20-OR KUDMS-25-M5-20-SG KUDMS-25-M5-20-YW KUDMS-25-M5-25-BK KUDMS-25-M5-25-BL KUDMS-25-M5-25-OR KUDMS-25-M5-25-SG KUDMS-25-M5-25-YW KUDMS-25-M6-16-BK KUDMS-25-M6-16-BL KUDMS-25-M6-16-OR KUDMS-25-M6-16-SG KUDMS-25-M6-16-YW KUDMS-25-M6-20-BK KUDMS-25-M6-20-BL KUDMS-25-M6-20-OR KUDMS-25-M6-20-SG KUDMS-25-M6-20-YW KUDMS-25-M6-25-BK KUDMS-25-M6-25-BL KUDMS-25-M6-25-OR KUDMS-25-M6-25-SG KUDMS-25-M6-25-YW KUDF-25-M5-BK KUDF-25-M5-BL KUDF-25-M5-OR KUDF-25-M5-SG KUDF-25-M5-YW KUDF-25-M6-BK KUDF-25-M6-BL KUDF-25-M6-OR KUDF-25-M6-SG KUDF-25-M6-YW KUDFS-25-M5-BK KUDFS-25-M5-BL KUDFS-25-M5-OR KUDFS-25-M5-SG KUDFS-25-M5-YW KUDFS-25-M6-BK KUDFS-25-M6-BL KUDFS-25-M6-OR KUDFS-25-M6-SG KUDFS-25-M6-YW KF-25-BK
Image Plastic Star Knob Plastic Star Knob Plastic Star Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Name Plastic Star Knob Plastic Star Knob Plastic Star Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Number KF-25-RD KGC-25-BK KGC-25-RD KDM-25-M5 KDM-25-M6 KDM-25-M8 KDMS-25-M5 KDMS-25-M6 KDMS-25-M8
Feature Nylon 6 Nylon 6 Nylon 6 Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Cross Cross Cross Dimple Dimple Dimple Dimple Dimple Dimple
Type Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Brass Brass Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M5 M5 M5 M5 M6 M8 M5 M6 M8
Surface RD BK RD BK BK BK BKWH BKWH BKWH
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KF-25-RD KGC-25-BK KGC-25-RD KDM-25-M5-10 KDM-25-M5-20 KDM-25-M5-25 KDM-25-M6-10 KDM-25-M6-16 KDM-25-M6-20 KDM-25-M6-25 KDM-25-M8-16 KDM-25-M8-20 KDM-25-M8-25 KDMS-25-M5-20-BK KDMS-25-M5-20-WH KDMS-25-M5-25-BK KDMS-25-M5-25-WH KDMS-25-M6-16-BK KDMS-25-M6-16-WH KDMS-25-M6-20-BK KDMS-25-M6-20-WH KDMS-25-M6-25-BK KDMS-25-M6-25-WH KDMS-25-M8-16-BK KDMS-25-M8-16-WH KDMS-25-M8-20-BK KDMS-25-M8-20-WH KDMS-25-M8-25-BK KDMS-25-M8-25-WH
Image Captive Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs
Part Name Captive Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs
Part Number KDMS-25-M6-SC KDF-25-M6 KDFS-25-M5 KDFS-25-M6 KRM-25-M4-6 KRM-25-M4-10 KRM-25-M4-16 KRF-25-M4 KLM-25-M5
Feature Captive Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple
Type Male Screw Female Screw Female Screw Female Screw Male Screw Male Screw Male Screw Female Screw Male Screw
Thread Part Material Stainless Steel Steel Stainless Steel Stainless Steel Steel Steel Steel Steel Steel
Thread Size M6 M6 M5 M6 M4 M4 M4 M4 M5
Surface BKWH BK BKWH BKWH BK BK BK BK BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KDMS-25-M6-16-SC-BK KDMS-25-M6-16-SC-WH KDMS-25-M6-20-SC-BK KDMS-25-M6-20-SC-WH KDMS-25-M6-25-SC-BK KDMS-25-M6-25-SC-WH KDF-25-M6 KDFS-25-M5-BK KDFS-25-M5-WH KDFS-25-M6-BK KDFS-25-M6-WH KRM-25-M4-6 KRM-25-M4-10 KRM-25-M4-16 KRF-25-M4 KLM-25-M5-20 KLM-25-M5-25
Image Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Plastic Ball Knob
Part Name Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Plastic Ball Knob
Part Number KLM-25-M6 KLM-25-M8 KLMS-25-M5 KLMS-25-M6 KLF-25-M5 KLF-25-M6 KLF-25-M8 KLFS-25-M8 PB-25-M6
Feature Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Thermosetting resin
Shape Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple Spherical
Type Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Thread Part Material Steel Steel Stainless Steel Stainless Steel Steel Steel Steel Stainless Steel Plastic
Thread Size M6 M8 M5 M6 M5 M6 M8 M8 M6
Surface BK BK BK BK BK BK BK BK BKRD
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KLM-25-M6-16 KLM-25-M6-20 KLM-25-M6-25 KLM-25-M6-30 KLM-25-M8-20 KLM-25-M8-25 KLMS-25-M5-20 KLMS-25-M5-25 KLMS-25-M6-16 KLMS-25-M6-20 KLMS-25-M6-25 KLF-25-M5 KLF-25-M6 KLF-25-M8 KLFS-25-M8 PB-25-M6-BK PB-25-M6-RD
Image Plastic Ball Knob Plastic Ball Knob Plastic Ball Knob Gum Ball Knob Conical Grip
Part Name Plastic Ball Knob Plastic Ball Knob Plastic Ball Knob Gum Ball Knob Conical Grip
Part Number PB-25-M8 PC-25-M6 PC-25-M8 KGB-25-M8 KEC-6-BK
Feature Thermosetting resin Thermosetting resin Thermosetting resin Rubber Fig-like
Shape Spherical Spherical Spherical Spherical Spherical
Type Female Screw Female Screw Female Screw Female Screw Female Screw
Thread Part Material Plastic Brass Brass Steel Brass
Thread Size M8 M6 M8 M8 M6
Surface BKRD BKRD BKRD BK BK
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List PB-25-M8-BK PB-25-M8-RD PC-25-M6-BK PC-25-M6-RD PC-25-M8-BK PC-25-M8-RD KGB-25-M8 KEC-6-BK