Knobs

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select Screw Length (Lm)50
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUDM-40-M8-50-BK KUDM-40-M8-50-BL KUDM-40-M8-50-OR KUDM-40-M8-50-SG KUDM-40-M8-50-YW KUDM-40-M10-50-BK KUDM-40-M10-50-BL KUDM-40-M10-50-OR KUDM-40-M10-50-SG
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Price 9.99 USD 9.99 USD 9.99 USD 9.99 USD 9.99 USD 9.99 USD 9.99 USD 9.99 USD 9.99 USD
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M8 M8 M8 M8 M8 M10 M10 M10 M10
Surface BK BL OR SG YW BK BL OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUDM-40-M10-50-YW KUDMS-40-M8-50-BK KUDMS-40-M8-50-BL KUDMS-40-M8-50-OR KUDMS-40-M8-50-SG KUDMS-40-M8-50-YW KUDMS-40-M10-50-BK KUDMS-40-M10-50-BL KUDMS-40-M10-50-OR
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Price 9.99 USD 18.41 USD 18.41 USD 18.41 USD 18.41 USD 18.41 USD 18.94 USD 18.94 USD 18.94 USD
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M10 M8 M8 M8 M8 M8 M10 M10 M10
Surface YW BK BL OR SG YW BK BL OR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Eight Lobe Knob Eight Lobe Knob Dimple Knob Dimple Knob Dimple Knob Knurled Knob Knurled Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Eight Lobe Knob Eight Lobe Knob Dimple Knob Dimple Knob Dimple Knob Knurled Knob Knurled Knob
Part Number KUDMS-40-M10-50-SG KUDMS-40-M10-50-YW KP-65 KP-65B KRM-50-M8-50 KRM-63-M10-50 KRMS-63-M10-50 KNMS-12-M5-50 KNMS-16-M5-50
Feature Universal Design Universal Design Nylon 6 Nylon 6 Good Design Award Good Design Award Good Design Award SUS303 SUS303
Price 18.94 USD 18.94 USD 7.21 USD 8.31 USD 8.73 USD 10.88 USD 20.41 USD 15.79 USD 21.28 USD
Shape Triangle Triangle Polygonal Polygonal Dimple Dimple Dimple Knurled Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M10 M10 M10 M12 M8 M10 M10 M5 M5
Surface SG YW BK BK BK BK BK - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Knurled Knob
Part Name Knurled Knob
Part Number KNMS-20-M5-50
Feature SUS303
Price 26.59 USD
Shape Knurled
Type Male Screw
Thread Part Material Stainless Steel
Thread Size M5
Surface -
CAD CAD
Specifications Specifications