Specs/CAD
Unit : mm
Part Number | G(PF) Normal of Thread | L | D1 | L1 | D2 | B | t | Lb | O-ring No. | Recommended Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SFF-1 | G1/8 | 10 | 16 | 4 | 8.2 | 5 | 3 | 2 | P8 | 14.7 | 1 | 9 | 2.21 | CAD | Cart |
SFF-2 | G1/4 | 12 | 21 | 4 | 11.2 | 6 | 4 | 2.5 | P11 | 29.4 | 1 | 17 | 2.39 | CAD | Cart |
SFF-3 | G3/8 | 12 | 24 | 4 | 14.2 | 8 | 5 | 2.5 | P14 | 49 | 1 | 27 | 2.70 | CAD | Cart |
SFF-4 | G1/2 | 16 | 30 | 4 | 18.2 | 10 | 6 | 2.5 | P18 | 78.5 | 1 | 54 | 3.47 | CAD | Cart |
SFF-6 | G3/4 | 16 | 40 | 5 | 23.7 | 12 | 7 | 3.5 | P24 | 147 | 1 | 90 | 5.67 | CAD | Cart |
SFF-8 | G1 | 21 | 45 | 5 | 29.2 | 17 | 10 | 3.5 | P29 | 245 | 1 | 177 | 30.23 | CAD | Cart |
Related Services
Material/Finish
SFF | |
---|---|
Main Body | SCM435(Hardness 32-42 HRC) Ferrosoferric Oxide Coating(Black) |
Application
Hydraulic equipment, pneumatic machinery and equipment, andCharacteristics
- Screw plugs for high-power hydraulic applications.
- SFF is made of steel and can be used in highpressure applications up to 49 MPa.
Usage Example
Mounting Dimensions
Unit : mm
G (PF) | D | h |
---|---|---|
G 1/8 | 11.6 | 2 |
G 1/4 | 15.6 | 2.5 |
G 3/8 | 18.6 | 2.5 |
G 1/2 | 22.6 | 2.5 |
G 3/4 | 29.8 | 3.5 |
G1 | 35.8 | 3.5 |