Specs/CAD
Unit : mm
Material/Finish
BRPPS-S | |
---|---|
Main Body | SUS304 |
Main Ball | SUS440C(Hardness 55HRC or Higher) |
Sub Ball | SUS440C(Hardness 55HRC or Higher) |
Spacer | SUS304 |
Casing | SUS304 |
Spring | SUS631J1 |
Application
Conveyance, fixing and locating work, torque limiting, and indexingCharacteristics
- These are press fit type ball rollers with spring plunger function.
- Because the body section is press fitted, the height can be reduced.
- Their internal springs receive loads evenly even when the load is unbalanced.
- These rollers can also be used as a general spring plunger with ball for fixing and locating workpiece. The smooth rotation of the ball reduces friction between the main ball and receiving side.
- Recommended dimensional allowance of attachment hole is H7.
Precautions for Use
- These ball rollers are for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.
- The bottom section moves the stroke distance of the main ball. Take care with the depth of the attachment hole.