Date Published:May. 10. 2016
Steel
Carbon steel bar, wire elements and wire compliant with JIS standards
Steel bar and wire elements |
|||
---|---|---|---|
Standard No. |
Standard name |
Symbol |
Primary usage |
G 3101 | Rolled steel material for general structure |
SS | Bolts, nuts and pins |
G 4051 | Carbon steel materials for machine structure |
S-C | Nuts, bolts, shafts and automobile components |
G 3108 | General steel materials for cold finished steel bar |
SGD | Nuts, shafts and automobile components |
G 4804 | Sulfur and sulfur composite free-cutting steel materials |
SUM | Components of precision equipment such as clocks and cameras and automobile components |
G 4401 | Carbon tool steel materials |
SK | Cutting tools, set files, chisel and engraving |
G 3112 | Steel bar for reinforced concrete |
SR、SD | Reinforcing bar for concrete |
G 3123 | Cold finished steel bar |
SGD-D | Nuts, shafts and automobile components |
G 3104 | Round steel for rivet |
SV | Rivet |
G 3105 | Round steel for chain |
SBC | Chain |
G 3109 | PC steel bar |
SBPR | For prestressed concrete |
Wire elements |
||
---|---|---|
Standard No. |
Standard name |
Symbol |
G 3505 | Mild steel wire elements |
SWRM |
G 3506 | Hard steel wire elements |
SWRH |
G 3502 | Piano wire elements |
SWRS |
G 3507 | Carbon steel wire elements for cold forging |
SWRCH |
G 3503 | Wire elements for core wire of film arc welding bar |
SWRY |
Wire |
|||
---|---|---|---|
Standard No. |
Standard name |
Symbol |
Usage examples |
G 3532 G 3544 |
Normal iron wire Iron wire Annealed iron wire Iron wire for nails Hot-dip aluminum plated iron wire and steel wire |
SWM-B SWM-A SWM-N SWMA |
General and for metal mesh General and for metal mesh For nails Various metal mesh |
G 3521 G 3538 G 3525 G 3560 G 3537 G 3544 |
Hard steel wire PC hard steel wire Wire rope Oil temper wire for spring Zinc plated stranded steel wire Hot-dip aluminum plated iron wire and steel wire |
SW SWCR SWCD SWO-A、B SWHA |
Various wire springs, wire rope, steel cord, bead wire and spoke wire Prestressed concrete tank and pipe Wire rope Various wire spring Overhead earth wire, counterpoise and catenary wire Overhead earth wire, catenary wire and core wire for ACSR |
G 3522 G 3536 G 3561 G 3544 |
Piano wire PC steel wire and PC stranded steel wire Oil temper wire for valve spring Hot-dip aluminum plated iron wire and steel wire |
SWP SWPR SWPD SWO-V SWHA |
Valve spring, music wire, high-class rope and steel cord Prestressed concrete Valve spring Overhead earth wire, catenary wire and core wire for ACSR |
G 3539 | Carbon steel wire for cold forging |
SWCH | Bolts, nuts, small screws and rivets |
G 3523 | Core wire of film arc welding bar |
SWY | Core wire for welding bar |
Main types and mechanical properties of iron and steel materials
Material name |
Symbol |
Tensile Strength (N/mm2) |
Yield point (N/mm2) |
Hardness |
Extension (%) |
---|---|---|---|---|---|
Rolled steel material for general structure |
SS330 | 330 - 430 | 195 or above | - | 26 or above |
SS400 | 400 - 510 | 235 or above | - | 21 or above | |
SS490 | 490 - 610 | 275 or above | - | 19 or above | |
Hot-rolled mild steel plate and steel strip |
SPHC | 270 or above | - | - | 27 - 31 or above |
SPHD | 270 or above | - | - | 30 - 39 or above | |
SPHE | 270 or above | - | - | 31 - 41 or above | |
Cold-rolled steel plate and steel strip |
SPCC | (270 or above) | - | 1/8 hardness : 50 - 71HRB、95 - 130HV 1/48 hardness:65 - 80HRB、115 - 150HV 1/28 hardness:74 - 89HRB、135 - 185HV Rigid : 85HRB or above and 170HV or above |
(32 - 39 or above) |
SPCD | 270 or above | - | 34 - 41 or above | ||
SPCE | 270 or above | - | 36 - 43 or above | ||
Carbon steel materials for machine structure |
S25C-N | 440 or above | 265 or above | 123 - 183HB | 27 or above |
S35C-N | 305 or above | 305 or above | 149 - 207HB | 23 or above | |
S35C-H | 390 or above | 390 or above | 167 - 235HB | 22 or above | |
S45C-N | 570 or above | 345 or above | 167 - 229HB | 20 or above | |
S45C-H | 690 or above | 490 or above | 201 - 269HB | 17 or above | |
Chrome steel materials |
SCr430 | 780 or above | 635 or above | 229 - 293HB | 18 or above |
SCr435 | 880 or above | 735 or above | 255 - 321HB | 15 or above | |
SCr440 | 930 or above | 785 or above | 269 - 331HB | 13 or above | |
Chromium-molybdenum steel materials |
SCM430 | 830 or above | 685 or above | 241 - 302HB | 18 or above |
SCM435 | 930 or above | 785 or above | 269 - 331HB | 15 or above | |
SCM440 | 980 or above | 835 or above | 285 - 352HB | 12 or above | |
Carbon tool steel materials |
SK3 | - | - | 212HB or above for annealing 63HRC or above for quenching and tempering |
- |
High carbon chrome bearing steel materials |
SUJ2 | - | - | 201HB or less for spheroidizing annealing 94HRB or less for spheroidizing annealing |
- |
SUJ3 | - | - | 207HB or less for spheroidizing annealing 95HRB or less for spheroidizing annealing |
- | |
Carbon steel forgings |
SF340A | 340 - 440 | 175 or above | 90HB or above | 27 or above |
SF440A | 440 - 540 | 225 or above | 121HB or above | 24 or above | |
SF540A | 540 - 640 | 275 or above | 152HB or above | 20 or above | |
Carbon steel castings |
SC360 | 360 or above | 175 or above | - | 23 or above |
SC410 | 410 or above | 205 or above | - | 21 or above | |
SC450 | 450 or above | 225 or above | - | 19 or above | |
SC480 | 480 or above | 245 or above | - | 17 or above | |
Gray cast iron | FC150 | 150 or above | - | 212HB or less (diameter of as-cast sample: 30mm) |
- |
FC200 | 200 or above | - | 223HB or less (diameter of as-cast sample: 30mm) |
- | |
FC250 | 250 or above | - | 241HB or less (diameter of as-cast sample: 30mm) |
- | |
FC300 | 300 or above |
- |
262HB or less (diameter of as-cast sample: 30mm) |
- | |
Nodular graphite cast iron |
FCD400 | 400 or above | 250 or above |
201HB or less |
15 or above |
FCD450 | 450 or above | 280 or above |
143 - 217HB | 10 or above | |
FCD500 | 500 or above | 320 or above |
170 - 241HB | 7 or above | |
FCD600 | 600 or above | 370 or above |
192 - 269HB | 3 or above | |
Stainless steel bar |
SUS303 | 520 or above | - | 187HB or less | 40 or above |
SUS304 | 520 or above | - | 187HB or less | 40 or above | |
SUS410 | 540 or above | - | 159HB or above | 25 or above | |
SUS416 | 540 or above | - | 159HB or above | 25 or above | |
SUS440C | 780 or above | - | 56HRC or above | 15 or less |
Technical Data
Others
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Technical Data
Couplings
Special Screws
Machine Elements
FA solutions