Date Updated:Jul. 06. 2026

Miniature Screws/Precision Screws Lineup List

This is the lineup list of miniature screws and precision screws. Select the product required from the lineup list.

Lineup List

  head shape
Hex Socket Head Cap Screws Cross Recessed Flat Head Machine Screws Pan Head Machine Screws
Hexalobular Socket Extra Low Profile Miniature Screw
Pan head captive machine screws
Set Screws
Nuts 
精密機器用六角穴付きボルト(微細ねじ)
精密機器用十字穴付き皿小ねじ(微細ねじ)

ヘクサロビュラ穴付き精密機器用平小ねじ(微細ねじ)  精密機器用脱落防止なべ小ねじ(微細ねじ)
精密機器用止めねじ(微細ねじ)
六角ナット(微細ねじ用)
Material
Steel (Black) SNS
SNZF-TBZ
SNZ-TBZ
SNZ-TBZ-ALK(With Nylon Patch)
SNZ-TZB
SNZ-TZB-ALK(With Nylon Patch)
SNZ2-TZB
SNZ2-TZB-ALK(With Nylon Patch)
SNZ2-TBZ
SNZ2-TBZ-ALK(With Nylon Patch)
       
Stainless Steel
SNSS
SNZFS
SNZS-S(S0.6 ~ S0.8)
SNZS-M(M1 ~ M2.6)
SNZS-ALK(With Nylon Patch)
SNZ2S
SNZ2S-ALK(With Nylon Patch)
SNZCXS
SNZCXS-ALK
(With Nylon Patch)
SSCZS
SNTS-FP
SHNS
Pure Titanium
 
SNZT
       
PEEK
SPE-C
SPE-LC
SPE-MF SPE-MC
       
RENYTM*1
  SPA-MF
SPA-MC
       
Tools supported 六角穴
十字穴 十字穴 ヘクサロビュラ  十字穴  六角穴 
SKH

SKCD
(With Screw Holding Function)

SKND-PH
SKND-PH
SKX-N
SKX
SKXB
SKND-PH
SKH

SKCD
(With Screw Holding Function)

 

*1:RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.


 

Select by size

S0.6 S0.8 M1 M1.2 M1.4 M1.6 M1.7 M2 M2.5 M2.6

Use the Selection Tool

The Selection Tool is handy for selection by screw length, characteristics, functions, and so on as well.

select from the selection tool

About Miniature Screws and Precision Screws

NBK defines "Miniature Screws" and "Precision Screws" as small screws with a nominal diameter of M2.6 or less.
They are also called micro screws, camera screws, and eyeglass screws.


NBK offers a wide-ranging lineup of miniature screws and precision screws.

【Size】
S0.6、S0.8、M1、M1.2、M1.4、M1.6、M1.7、M2、M2.5、M2.6

【Material 】
steel、stainless steel、resin(PEEK, RENYTM*1),titanium
*1:RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.

【Shape】
Hex Socket Head Cap Screws、flat head machine screws、pan head screws、set screws、nuts

Applications

These screws are suitable for fixing and positioning precision instruments, electronic equipments, and miniature linear guideway rails and tables.
They are also used in eyeglasses, watches, cameras, iPhones, notebook computers, and so on.

Product Introduction Compact/space-saving/lightweight Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical Equipment FA Devices Special Screws