Adjust Bolts・Screw Adaptor

Selection Conditions
  • Select Thread SizeM12
Image Adjust Bolt Adjust Bolt Adjust Bolt Adjust Bolt
Part Name Adjust Bolt Adjust Bolt Adjust Bolt Adjust Bolt
Part Number SAT-M12-30 SAT-M12-40 SAT-M12-50 SAT-M12-60
Feature Used in combination with SAK Used in combination with SAK Used in combination with SAK Used in combination with SAK
Thread Part Material Steel Steel Steel Steel
Thread Size M12 M12 M12 M12
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications

Products related to Adjust Bolts・Screw Adaptor

Image Block for Adjust Bolt Block for Adjust Bolt Locating Block
Part Name Block for Adjust Bolt Block for Adjust Bolt Locating Block
Part Number SAK-A SAK-B SBN
Feature Used in combination with SAT Used in combination with SAT For fixing SSB
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List SAK-10-A SAK-12-A SAK-6-A SAK-8-A SAK-10-B SAK-12-B SAK-6-B SAK-8-B SBN-10-30-A SBN-12-30-A SBN-6-30-A SBN-8-30-A