Handles

About Handles

NBK also offers a "Handle Shaft Hole Processing Service," with shaft holes and set screw holes machined before delivery.
Rapid delivery with same-day shipping on working days. Mountable to equipment immediately after delivery.

Selection Conditions
  • Out Diameter125
Image Plastic Handwheel Plastic Handwheel Stainless Steel Handwheel Stainless Steel Handwheel Aluminum Disk Handwheel Aluminum Disk Handwheel Aluminum Offset Handwheel Aluminum Offset Handwheel Aluminum Flat Handwheel
Part Name Plastic Handwheel Plastic Handwheel Stainless Steel Handwheel Stainless Steel Handwheel Aluminum Disk Handwheel Aluminum Disk Handwheel Aluminum Offset Handwheel Aluminum Offset Handwheel Aluminum Flat Handwheel
Part Number PH-125 PHS-125 HSM-125 HSM-125-N HDA-125 HDA-125-N AV-125 AV-125-N AH-125
Feature Nylon 6 (Black) Nylon 6 (Black) SCS13
With threaded hole for Grip
SCS13
Without threaded hole for Grip
Shot Blasting
With threaded hole for Grip
Shot Blasting
Without threaded hole for Grip
AC8A
With threaded hole for Grip
AC8A
Without threaded hole for Grip
AC8A
With threaded hole for Grip
Handwheel Material Plastic Plastic Stainless Steel Stainless Steel Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy
125 125 125 125 125 125 125 125 125
- - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List PH-125 PHS-125 HSM-125 HSM-125-N HDA-125 HDA-125-N AV-125 AV-125-N AH-125
Image Aluminum Flat Handwheel Offset Handwheel Offset Handwheel Flat Handwheel Flat Handwheel
Part Name Aluminum Flat Handwheel Offset Handwheel Offset Handwheel Flat Handwheel Flat Handwheel
Part Number AH-125-N D-125 D-125-N F-125 F-125-N
Feature AC8A
Without threaded hole for Grip
Chrome Plating
With threaded hole for Grip
Chrome Plating
Without threaded hole for Grip
Chrome Plating
With threaded hole for Grip
Chrome Plating
Without threaded hole for Grip
Handwheel Material Aluminum Alloy Cast iron Cast iron Cast iron Cast iron
125 125 125 125 125
- - - - -
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List AH-125-N D-125 D-125-N F-125 F-125-N