Handles
About Handles
NBK also offers a "Handle Shaft Hole Processing Service," with shaft holes and set screw holes machined before delivery.
Rapid delivery with same-day shipping on working days. Mountable to equipment immediately after delivery.
Selection Conditions
- Out Diameter250
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Plastic Handwheel | Plastic Handwheel | Stainless Steel Handwheel | Stainless Steel Handwheel | Aluminum Offset Handwheel | Aluminum Offset Handwheel | Aluminum Flat Handwheel | Aluminum Flat Handwheel | Offset Handwheel |
| Part Number | PH-250 | PHS-250 | HSM-250 | HSM-250-N | AV-250 | AV-250-N | AH-250 | AH-250-N | D-250 |
| Feature | Nylon 6 (Black) | Nylon 6 (Black) | SCS13 With threaded hole for Grip |
SCS13 Without threaded hole for Grip |
AC8A With threaded hole for Grip |
AC8A Without threaded hole for Grip |
AC8A With threaded hole for Grip |
AC8A Without threaded hole for Grip |
Chrome Plating With threaded hole for Grip |
| Handwheel Material | Plastic | Plastic | Stainless Steel | Stainless Steel | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Cast iron |
| 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | |
| - | - | - | - | - | - | - | - | - | |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | PH-250 | PHS-250 | HSM-250 | HSM-250-N | AV-250 | AV-250-N | AH-250 | AH-250-N | D-250 |
| Image | ![]() |
![]() |
![]() |
||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Offset Handwheel | Flat Handwheel | Flat Handwheel | ||||||
| Part Number | D-250-N | F-250 | F-250-N | ||||||
| Feature | Chrome Plating Without threaded hole for Grip |
Chrome Plating With threaded hole for Grip |
Chrome Plating Without threaded hole for Grip |
||||||
| Handwheel Material | Cast iron | Cast iron | Cast iron | ||||||
| 250 | 250 | 250 | |||||||
| - | - | - | |||||||
| CAD | CAD | CAD | CAD | ||||||
| Specifications | Specifications | Specifications | Specifications | ||||||
| List | D-250-N | F-250 | F-250-N |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data