Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Diameter19
Image Pillar Grip Pillar Grip Pillar Grip Pillar Grip
Part Name Pillar Grip Pillar Grip Pillar Grip Pillar Grip
Part Number KDC-6-BK KDC-6-RD KDC-8-BK KDC-8-RD
Feature Old fashion Old fashion Old fashion Old fashion
Shape Spherical Spherical Spherical Spherical
Type Female Screw Female Screw Female Screw Female Screw
Thread Part Material Brass Brass Brass Brass
Thread Size M6 M6 M8 M8
Surface BK RD BK RD
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List KDC-6-BK KDC-6-RD KDC-8-BK KDC-8-RD