Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Diameter42
Image Super Knob
Part Name Super Knob
Part Number SS-42
Feature Low cost
Shape Triangle
Type Hole
Thread Part Material -
Thread Size -
Surface WHYW
CAD CAD
Specifications Specifications
List SS-42-WH SS-42-YW